NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 365

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Proximity Switches
Proximity Switches
7
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
342
Sensors Series CSV
CST sensors must be assembled
directly into the groove:
for cylinders ø16-25 Series 50
for cylinders ø12-16 Series QP-
QPR.
Sensors Series CST - CSH
CST/CSH sensors can be directly
mounted on the following cylinders:
Series 31 - 31R
Series 32 - 32R
Series 52
Series 61
Series 62 (CSH only)
Series 69
Series QC - QCBF - QCTF
Slot cover profile Mod. S-CST-500
Supplied in unit lengths of 500mm ea.
Mod.
S-CST-500
Slot cover profile for cylinders Series:
31 & 31
tandem and multi-position
-
QCT - QCB - QCBT-QCBF - 61 - 69 -
32 & 32
tandem and multi-position.
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,355,356,357,358,359,360,361,362,363,364 366,367,368,369,370,371,372,373,374,375,...406
Powered by: Camozzi Pneumatics Inc.