

88
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Stainless Steel (316L) Push-In Fittings
BSP/Metric Series X6000
Series X6000 fittings have been
designed to offer versatility and ease
of installation without any compromise
in quality or performance. They
are suitable for applications in the
pneumatics, fluids, chemical, medical,
food and packaging industries.
Series X6000 fittings are practical and
safe and allow the connection of fluids
even in aggressive environments.
The collet ensures excellent grip
between the fitting and tubing.
Tube Diameter OD: 4, 6, 8, 10, 12 mm
Thread Type: BSP (G1/8, G1/4, G3/8, G1/2), with Spot-Face O-ring Seal
BSPT (R1/8, R1/4, R3/8, R1/2)
Fitting with connecting tube
GENERAL DATA
Materials
1 = Body
2 = Seals
3 = Supporting ring
4 = Clamping gripper
5 = Locking bushing
6 = Release bushing
Stainless steel 316L
FKM Alimentary (Food Grade Viton)
Stainless steel 316L
Stainless steel 301
Stainless steel 316L
Stainless steel 316L
Threads
GAS conical ISO 7 (BSPT)
GAS cylindrical ISO 228 (BSP)
Pressure
max 18 bar (260 psi) (see tubing)
Tube to connect Nylon 6, 11 or 12, Polyethylene,
PU, Polyester Hytrel
Diameters
4 - 6 - 8 -10 - 12 mm
Fluid
compressed air and drinking water
(for other fluids, please contact our
technicians)
Temperature -15°C - 100°C (5 F to 212 F)
(see data for tubing used)