

83
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. 7642 03
DIMENSIONS (in mm)
Mod.
A D E F G H L M N S W SW Weight (g)
7642 03-4-1/8 4 G1/8 7.75 22.3 11.6 5 54 10.7 21 15.5 14 13
37
7642 03-6-1/8 6 G1/8 7.75 22.3 11.6 5 54 10.7 21 15.5 14 13
39
7642 03-6-1/4 6 G1/4 9.25 26.6 13.9 6 64.5 12.7 24.5 18.5 18.5 17
67
7642 03-8-1/8 8 G1/8 7.75 26.6 13.9 5 54 12.7 22.5 15.5 14 13
47
7642 03-8-1/4 8 G1/4 9.25 26.6 13.9 6 64.5 12.7 24.5 18.5 18.5 17
71
7642 03-10-1/4 10 G1/4 9.25 31 16.1 6 64.5 15 27 18.5 18.5 17
79
Complete BSP Triple Adjustable
Double Banjo