Background Image
Table of Contents Table of Contents
Previous Page  111 / 266 Next Page
Information
Show Menu
Previous Page 111 / 266 Next Page
Page Background

94

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Nickel-Plated Brass Pipe Fittings

BSP/Metric Series 2000

When involved in factory maintenance or plant

installation it is often difficult to be absolutely

certain which size of fittings will be required.

Pipe fittings provide a cost effective solution to

this problem. The full range includes straight,

L-shaped, T-shaped and cross piece male or

female couplings and are available in a variety

of thread sizes up to 3/4”.

The addition of the Camozzi

Sprint®

seal

to twelve different models of pipe fittings

eliminates the need to use liquid sealants or

tape and save a considerable amount of time

during installation. The Sprint® fitting can be

connected and disconnected several times.

Material: brass OT58 UNI 5705 (nickel-plated).

T. min. - 40°C (-40°F)

T. max. +120°C (250°F)

Thread Type: metric (M5), BSP (G1/8, G1/4, G3/8, G1/2, G3/4, G1),

BSPT (R1/8, R1/4, R3/8, R1/2, R3/4),

with Sprint (Reusable PTFE/Teflon Thread Seal)

Pipe fittings

GENERAL DATA

Material

nickel-plated brass

Threads

GAS conical ISO 7 (BSPT), typically models ending in “0” and/or with Sprint “S”prefix

GAS cylindrical ISO 228 (BSP), typically models ending with “1”, (2651/2661 gaskets

required are sold separately)

*Note - All female ports are BSPP/G thread

Pressure 40 bar (580 psi)

Fluid

Compressed air or other low pressure fluids

Temperature -40°C - 120°C (-40 F to 250 F)