91
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. X6430
DIMENSIONS (in mm)
Mod.
A C D E F H L SW SW1 Weight (g) Package
X6430 4-1/8 4 4.3 R1/8 15.3 10 8 33.6 12 12
33
10
X6430 4-1/4 4 4.3 R1/4 15.8 10 10 33.6 12 15
41
10
X6430 6-1/8 6 8.8 R1/8 16.1 11.9 8 44.6 12 12
33
10
X6430 6-1/4 6 5.8 R1/4 18.6 13 10 38.6 14 15
45
10
X6430 8-1/8 8 8.3 R1/8 17.3 15 8 48.8 14 12
46
10
X6430 8-1/4 8 8.3 R1/4 18.5 15 10 48.8 14 15
54
10
X6430 10-1/4 10 10.7 R1/4 21.1 17.4 10 55.8 17 15
77
10
X6430 10-3/8 10 10.7 R3/8 20.9 17.4 11 55.8 17 19
84
10
X6430 12-1/4 12 9.5 R1/4 21.1 20 10 57 17 15
79
10
X6430 12-3/8 12 9.5 R3/8 20.9 20 11 57 17 19
87
10
X6430 12-1/2 12 15.6 R1/2 19.4 20 13 57 17 22
100
10
BSPT Swivel Branch Tee
Fittings Mod. X6522
DIMENSIONS (in mm)
Mod.
A C D E F G H M SW SW1 Weight (g) Package
X6522 4-1/8 4 4.3 G1/8 15.3 10 15 6.5 16.8 12 14
22
10
X6522 4-1/4 4 4.3 G1/4 15.7 10 18.5 9 16.8 12 17
25
10
X6522 6-1/8 6 8.8 G1/8 15.3 11.9 15 6.5 22.3 12 14
26
10
X6522 6-1/4 6 5.8 G1/4 18.7 13 18.5 9 19.3 14 17
40
10
X6522 8-1/8 8 9.4 G1/8 19.5 15 15 6.5 25.5 14 14
43
10
X6522 8-1/4 8 9.4 G1/4 18.7 15 18.5 9 25.5 14 17
46
10
X6522 10-1/4 10 10.7 G1/4 19.5 17.4 18.5 9 27.9 17 17
59
10
X6522 10-3/8 10 10.7 G3/8 20.4 17.4 24 9 27.9 17 22
72
10
X6522 12-1/4 12 9.5 G1/4 20 20 18.5 9 28.5 17 17
63
10
X6522 12-3/8 12 9.5 G3/8 20.4 20 24 9 28.5 17 22
73
10
X6522 12-1/2 12 9.5 G1/2 20.4 20 30 9.5 28.5 17 27
83
10
BSP Swivel Elbow




