

86
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. 8432
BSP Swivel Male Branch Tee
DIMENSIONS (in mm)
Mod.
A
D C E
F
H L
SW1 Weight (g)
8432 4-1/8 4
G1/8
3
14.5
10
6
43
12
25
8432 6-1/8 6
G1/8
4
15
12.5
6
52
12
33
8432 8-1/8 8
G1/8
5
16
14.5
6
58
12
42
8432 8-1/4 8
G1/4
5
17
14.5
7
58
15
49
Fittings Mod. 8512
BSP Male Connector
DIMENSIONS (in mm)
Mod.
A D C F
G H L
SW SW1 Weight (g)
8512 4-1/8 4 G1/8 5
8.8 13.5 6 23.8 12 2.5
14
8512 6-1/8 6 G1/8 5 11.7 13.5 6 27
12
4
15
8512 6-1/4 6 G1/4 6 11.7 16.4 7 28
15
4
25
8512 8-1/8 8 G1/8 8.5 13.7 15.2 6 32.5 14
5
20
8512 8-1/4 8 G1/4 7 13.7 16.4 7 31
15
6
24
8512 10-1/4 10 G1/4 10 16.3 18.5 7 36.5 17
7
32
8512 10-3/8 10 G3/8 ??? 16.3 20.5 7 31
19
8
38
Fittings Mod. 8522
BSP Swivel Male Elbow
DIMENSIONS (in mm)
Mod.
A D C E
F H M SW SW1 Weight (g)
8522 4-1/8 4 G1/8 3 14.5 10 6 21.5 9
12
18
8522 6-1/8 6 G1/8 4 15 12.5 6 26
10
12
23
8522 6-1/4 6 G1/4 4 16 12.5 7 26
10
15
30
8522 8-1/8 8 G1/8 5 16 14.5 6 29
12
12
28
8522 8-1/4 8 G1/4 5 17 14.5 7 29
12
15
34
8522 10-1/4 10 G1/4 5 19.5 16.8 7 31.5 13
15
40
8522 10-3/8 10 G3/8 5 19.5 16.8 7 31.5 13
19
50