3
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS NPTF
Fittings NPTF
1
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Selector Guide
Fittings in NPTF/Inch and BSP/Metric Thread types,
Sealing, Body configuration and Tube sizing
Pro-Fit
®
Advantages:
Sprint
®
Advantages:
•
Short NPTF thread with PTFE sealing ring
•
Eliminates the need for thread sealant
•
Faster and cleaner assembly
•
Installs flush with no exposed threads
•
Also fits in BSPT and BSPP ports
(1/8", 1/4", and 3/8")
•
Short BSP thread with PTFE sealing ring
•
Eliminates the need for thread sealant
•
Faster and cleaner assembly
•
Installs flush with no exposed threads
•
Also fits in NPTF ports (1/8", 1/4")
P6510 04-06
Tube
Size
(OD):
Inch
02 = 1/8"
53 = 5/32"
04 = 1/4"
05 = 5/16"
06 = 3/8"
08 = 1/2"
Metric
3 = 3mm
4 = 4mm
5 = 5mm
6 = 6mm
8 = 8mm
10 = 10mm
12 = 12mm
Thread
Size:
NPTF
32 = 10-32
UNF
02 = 1/8"
04 = 1/4"
06 = 3/8"
08 = 1/2"
BSP
M5 = M5
M7 = M7
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
1/2 = G1/2
Thread Type:
Body Style:
6510
6520
6430
6450 6110 6810 6555
6593 6523
6463
6550
6540
6440 6500 P6525
6950 6800 6850
6700 6580 6590
6560 6750 6900
Other sizes and shapes, including composite bodies, are also available.
P =
Pro-Fit
®
Thread
Blank = bare
NPTF threads
C = Coated
with thread
sealant,
Loctite Vibra-
Seal 516 (red)
D = D.O.T. rated
fitting with
low-temp
seals and
tube support
CD = Coated
D.O.T.
S =
Sprint
®
(Metric tube
and BSP
threads)




