Background Image
Table of Contents Table of Contents
Previous Page  221 / 266 Next Page
Information
Show Menu
Previous Page 221 / 266 Next Page
Page Background

204

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

BALL VALVES NPTF

Ball Valves NPTF

7

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Valve group

2 way / 2 position; 3 way / 2 position (Series 2960)

Construction

Ball valve

Mounting

In-line

Materials

Brass body (2960), Nickel-Plated brass body (2940), Chrome-Plated Brass Body (2930N and 2935N)

Zinc-plated steel handles (2940 and 2960), 2930N and 2935N in Nylon

Hardened chrome-plated brass ball

Teflon seat (P.T.F.E.)

Threaded port sizes 1/8”, 1/4”, 3/8”, 1/2” NPTF (2930N ad 2935N)

1/4”, 3/8”, 1/2”, 3/4”, 1”, 1-1/4”, 1-1/2” NPTF (2940)

Installation

In-line

Operating temperature Series 2940 - 4°F to 340°F

Series 2960 - 4°F to 340°F

Series 2930N/2935N - 4°F to 200°F

Fluid

Filtered air (for others, check with factory)

PNEUMATIC DATA

Working pressure

Series 2940: 600 psi

Series 2930N/2935N: 1/8”, 1/4”, 3/8”, 1/2”

450 psi

Series 2960: All sizes 450 psi

Nominal flow

2940 - Full flow design, Others see flow data in tables

Ball Valves - Full Flow and Mini Design

NPTF/Inch Series 2930N, 2935N, 2940, 2960

Nickel-Plated (2940), Chrome-Plated (2930N and 2935N) Plain Brass (2960)

Thread Type: 1/4”, 3/8”, 1/2”, 3/4”, 1”, 1 1/4”, 1 1/2” NPTF

• Dual sealing system allows valves to be operated in either direction

• No metal-to-to metal moving parts

• Maintenance-free design

• Silicone-free lubricant on all seals

• Chrome-plated brass ball for longer life

• Seats are self-lubricating PTFE with wear compensating lip design

TECHNICAL SPECIFICATIONS - Check Individual Product Tables for Details