Background Image
Table of Contents Table of Contents
Previous Page  227 / 266 Next Page
Information
Show Menu
Previous Page 227 / 266 Next Page
Page Background

210

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

TUBING INCH & METRIC

Tubing Inch & Metric

8

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Nylon Tubing

Inch and Metric, Series 1411

Tubing : Reel Length 100’ Feet

Diameters: OD Inch (1/8”, 5/32”, 1/4”, 5/16”, 3/8”, 1/2”)

OD Metric (4mm, 5mm, 6mm, 8mm, 10mm, 12mm)

Material

Nylon 11 (Polyamide)

Melting point

354° ± 4° (flame retardant rating UL-94 HB)

Water absorption

(ASTM D-50)

1.1%

Operating pressure From 0 - 250 psi (See Working Pressure Table)

Bursting pressure

1000 psi

Hardness

78 Rockwell R

Tensile strength at

break (D-638)

9500 psi

Elongation at break

(D-638)

360 psi

Flexural modulus

(D-790)

47,000 psi

Tube diameter

1/8”, 5/32”, 1/4”, 5/16”, 3/8”, 1/2”

Fluid

Compressed air [for other types of fluid please contact our engineers]

Operating temperature -60°F - 180°F * (See Working Pressure Table). Meets UL-94 HB testing requirements.

Material

Nylon 11 (Polyamide)

Melting point

354° ± 4° (flame retardant rating UL-94 HB)

Water absorption

(ASTM D-570)

1.1%

Operating pressure From 0 - 250 psi (See working pressure table)

Bursting pressure

1000 psi

Hardness

78 Rockwell R

Tensile strength at

break (D-638)

9500 psi

Elongation at break

(D-638)

360 psi

Flexural modulus

(D-790)

47,000 psi

Tube diameter OD 4, 5, 6, 8, 10, 12 mm

Fluid

Compressed air [for other types of fluid please contact our engineers]

Operating temperature -60°F - 180°F Meets UL-94 HB testing requirements.

TECHNICAL SPECIFICATIONS (Metric)

TECHNICAL SPECIFICATIONS (Inch)