Background Image
Table of Contents Table of Contents
Previous Page  223 / 266 Next Page
Information
Show Menu
Previous Page 223 / 266 Next Page
Page Background

206

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

BALL VALVES NPTF

Ball Valves NPTF

7

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

DIMENSIONS (in inches)

Mod.

D

(NPT)

DN I

L

G A H CH Flow Rate

(GPM)

PSI

2940 1/4PT 1/4" 0.314 0.472 1.771 0.885 3.228 1.563 0.787 4

600

2940 3/8PT 3/8" 0.393 0.472 1.771 0.885 3.228 1.563 0.787 6

600

2940 1/2PT 1/2" 0.590 0.610 2.322 1.161 3.937 1.695 0.984 18

600

2940 3/4PT 3/4" 0.787 0.669 2.519 1.259 4.724 1.988 1.220 30

600

2940 1PT

1"

0.984 0.826 3.188 1.594 4.724 2.153 1.574 50

600

2940 1 1/4PT 1-1/4" 1.259 0.905 3.661 1.83 6.220 2.988 1.929 75

600

2940 1 1/2PT 1-1/2" 1.574 0.905 4.015 2.007 6.220 3.236 2.125 110 600

Ball Valve, Series 2940

These valves are constructed of an electrolytic

nickel-plated brass body, a steel handle, a hardened

chrome-plated brass ball, and a teflon seat. These

valves are suitable for industrial, pneumatic,

hydraulic, and various domestic installations.

Among the various types of compounds which

can be transported through these valves are

steam, gasoline, fuel, oils, kerosene, acids, and

compressed air.

MATERIALS

Part Description

Qty Material

Standard

1 Sand blasted. nickel-

plated body

1 CW617N EN12165

2 Seat

2 PTFE

3 Chrome-plated ball

1 CW617N EN12165

4 Sand blasted. nickel-

plated end cap

1 CW617N EN12165

5 Nickel-plated stem.

O-rig design

1 CW617N EN12164

6 Geomet® plated steel

nut

1 CB4FF

EN10263/2

7 O-Ring

2 FPM

8 Geomet® plated steel

handle up to 2"

1 DD11

EN10111

9 Yellow dipped coating (

RAL 1028)

1 PVC

10 Washer

1 PTFE

Flow Rate (GPM) in gallons per minute of H20 determined with a pressure drop of 1 psi