Background Image
Table of Contents Table of Contents
Previous Page  222 / 266 Next Page
Information
Show Menu
Previous Page 222 / 266 Next Page
Page Background

205

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

Ball Valves NPTF

7

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

BALL VALVES NPTF

DIMENSIONS (in inches)

Economical Ball Valves (chrome-plated, brass body)

Mod.

D (NPT)

DN I

L

G A H

CH Kv Kg PSI

2930 N-1/8PT

1/8"

0.236 0.354 1.712 0.905 0.885 1.220 0.826 4.6 0.11 450

2930 N-1/4PT

1/4"

0.314 0.472 1.712 0.905 0.885 1.220 0.826 5.7 0.11 450

2930 N-3/8PT

3/8"

0.314 0.472 1.712 0.905 0.885 1.220 0.826 5.7 0.11 450

2930 N-1/2PT

1/2"

0.393 0.610 2.106 1.102 0.885 1.299 0.984 9.4 0.11 450

MATERIALS

Part Description

Qty Material

Standard

1 Sand blasted chrome-

plated body

1 CW617N EN12164

2 Unplated retainer nut

1 CW617N EN12164

3 Retainer seat

1 PTFE

4 Chrome-plated ball

1 CW617N EN12164

5 Body Seat

1 PTFE

6 Unplated stem

1 CW617N EN12164

7 Zinc-plated screw 1 CB4FF

EN10263/2

8 O-Ring

1 FPM

9 Black Handle ( RAL

9005 )

1 Nylon glass

filled 30%

Technical Specifications:

Ask

for additional

information on

the whole

range of

RuB

valves

and

consult with

your

supplier

for special applications.

DN shows

the nominal

flow diameter.

For details on other

configurations,

ask our Service Center.

PATENTED

drawn brass

ball

valves

th

5371

12

Avenue East

- Shakopee MN

55379-1896 U.S.A.

Ph: +1

(952)

857

1114

- Fax: +1

(952)

857

1118

info@rubinc.com

-

www.rubinc.com

U

,

INC.

R B

XCES35N

-Revision:3069

-

Pag

5.2

The

company

reserves

all

rights

for

the

information

contained

herein.Productsmaybe

changed

at

any

timewithout

notice.Any

undated

reference

toa

code

or

standard

shallbe

interpretedas

referring

to

the

latest

edition.RuB

and

logoare

registered

trademark

ofRuB-Rubinetterie

utensilerieBonomi.Others

logos

are

property

of

respective

owners

.

Pressure

- Temperature Chart

Pressure Drop Chart

ScrewDriverand

MetalWedgeHandle

Versions

Nylon Wedge

Handle

Technical Specifications:

Ask

for

additional

info

and

consult

DN shows

the nominal

flow diameter.

For details on other

configurations,

ask our Service Center.

PATENTED

s.35

NPT high pressure

Mini 1/8”-1/2”

drawn brass

ball

valves

th

5371 12

Avenue East

- Shakopee MN

55379-1896 U.S.A.

Ph: +1

(952)

857

1114

- Fax: +1

(952)

857

1118

info@rubinc.com

-

www.rubinc.com

U

,

INC.

R B

Pressure

- Temperature Chart

Pr

ScrewDriver

and

MetalWedgeHandle

Versions

NylonWedge

Handle

Mini Ball Valve, Series 2930 N (Female-Female thread ports)

These valves are constructed of all chrome-plated,

brass body, hardened chrome-plated brass ball,

teflon seat, and light weight plastic handle.

Kv = Flow coefficient in M3/h → 100kPa differential

pressure (DP 14.5 psi)

Mini Ball Valve, Series 2935 N (Male - Female thread ports)

These valves are constructed of all chrome-plated,

brass body, hardened chrome-plated brass ball,

teflon seat, and light weight plastic handle.

Kv = Flow coefficient in M3/h → 100kPa differential

pressure (DP 14.5 psi)

DIMENSIONS (in inches)

Economical Ball Valves (chrome-plated, brass body)

Mod.

D (NPT)

DN I

L

G A H

CH Kv Kg PSI

2935 N-1/8PT

1/8"

0.197 0.354 1.712 0.905 0.885 1.220 0.826 4.6 0.11 450

2935 N-1/4PT

1/4"

0.314 0.472 1.712 0.905 0.885 1.220 0.826 5.7 0.11 450

2935 N-3/8PT

3/8"

0.314 0.472 1.712 0.905 0.885 1.220 0.826 5.7 0.11 450

2935 N-1/2PT

1/2"

0.393 0.610 2.106 1.102 0.885 1.299 0.984 9.4 0.14 450

MATERIALS

Item # Part Description

Qty Material

Standard

1

Sand blasted chrome-

plated body

1 CW617N EN12164

2

Unplated retainer nut 1 CW617N EN12164

3

Retainer seat

1 PTFE

4

Chrome-plated ball

1 CW617N EN12164

5

Body Seat

1 PTFE

6

Unplated stem 1 CW617N EN12164

7

Zinc-plated screw 1 CB4FF EN10263/2

8

O-Ring

1 FPM

9

Black Handle ( RAL

9005 )

1 Nylon glass

filled 30%