Background Image
Table of Contents Table of Contents
Previous Page  231 / 266 Next Page
Information
Show Menu
Previous Page 231 / 266 Next Page
Page Background

214

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

TUBING INCH & METRIC

Tubing Inch & Metric

8

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Polyurethane Tubing

Inch and Metric, Series 1422

Tubing : Reel Length 100’ Feet.

Diameters: OD Inch (1/8”, 5/32”, 1/4”, 5/16”, 3/8”, 1/2”)

OD Metric (4mm, 6mm, 8mm, 10mm, 12mm)

Material

Polyurethane (Ether Based), PUR 95A

Vacuum rating

to 28” Hg

Operating pressure From 0 - 230 psi (See Working Pressure Table)

Bursting pressure

690 psi

Hardness

95 Shore A

Tube diameter

1/8”, 5/32”, 1/4”, 5/16”, 3/8”, 1/2”

Fluid

Compressed air [for other types of fluid please contact our engineers]

Operating temperature -40°F - 165°F

Material

Polyurethane (Ether Based), PUR 95A

Vacuum rating

to 28” Hg

Operating pressure From 0 - 180 psi (See Working Pressure Table)

Bursting pressure

540 psi

Hardness

95 Shore A

Tube diameter

4, 6, 8, 10, 12 mm

Fluid

Compressed air [for other types of fluid please contact our engineers]

Operating temperature -40°F - 165°F

Tube Diameter OD 1/8”, 5/32”, 1/4”, 5/16”, 3/8”, 1/2”

Reel Length 100 feet

Metric Tube Diameter OD 4, 6, 8, 10, 12 mm

Reel Length 100 feet

Meets UL-94 HB testing requirements.

Complies with NSF61 standard.

TECHNICAL SPECIFICATIONS - INCH

TECHNICAL SPECIFICATIONS - METRIC