Background Image
Table of Contents Table of Contents
Previous Page  232 / 266 Next Page
Information
Show Menu
Previous Page 232 / 266 Next Page
Page Background

215

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

Tubing Inch & Metric

8

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

TUBING INCH & METRIC

CODING EXAMPLE

1422

TYPE

1422 = Polyurethane (95A)

04

TUBE DIAMETER OD:

02 = 1/8”

04 = 1/4”

05 = 5/16”

06 = 3/8”

08 = 1/2”

53 = 5/32”

4mm = 4mm

6mm = 6mm

8mm = 8mm

10mm = 10mm

12mm = 12mm

BL

COLOR:

BL = Blue

BK = Black

CL = Clear

OR = Orange

YL = Yellow

RD = Red

GR = Green

1422 04

BL

OD/ID and Hardness Comparison

INCH

OD/ID

Tolerances

for OD

Minimum

Bend

Radius

Working Pressure (PSI)

(IN)

(IN)

(IN)

@75°F @100°F @125°F @150°F

1/8 x .066

±.005

1/4

233

172

140

116

5/32 x 3/32

±.005

3/8

176

130

106

88

1/4 x .160

±.005

1/2

148

110

89

74

5/16 x .216

±.005

3/4

150

111

90

75

3/8 x .245

±.005

7/8

147

109

88

74

1/2 x .320

±.005

1 1/8

140

104

84

70

METRIC

OD/ID

Tolerances

for OD

Minimum

Bend

Radius

Working Pressure (PSI)

(MM)

(MM)

(IN)

@75°F @100°F @125°F @150°F

4 x 2.4

±.127

3/8

176

130

106

88

6 x 4

±.127

1/2

145

107

87

73

8 x 5

±.127

3/4

155

115

93

78

10 x 6.5 ±.127

7/8

149

110

89

75

12 x 8

±.127

1 1/8

133

133

80

67

WORKING PRESSURE