Background Image
Table of Contents Table of Contents
Previous Page  228 / 266 Next Page
Information
Show Menu
Previous Page 228 / 266 Next Page
Page Background

211

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

Tubing Inch & Metric

8

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

TUBING INCH & METRIC

INCH

OD/ID

Tolerances

for OD

Minimum

Bend

Radius

Working Pressure (PSI)

(IN)

(IN)

(IN)

@75°F @100°F @125°F @150°F

1/8 x .093 +.002 - .003 .375

225

171

148

125

5/32 x .106 +.002 - .003 .500

275

209

181

160

1/4 x .180 +.002 - .004 .875

250

190

165

137

5/16 x .232 +.002 - .004 1.250

220

170

145

121

3/8 x .275 +.002 - .004 1.500

220

170

145

128

1/2 x .375 +.002 - .004 2.000

200

152

133

125

METRIC

OD/ID

Tolerances

for OD

Minimum

Bend

Radius

Working Pressure (PSI)

(MM)

(MM)

(IN)

@75°F @100°F @125°F @150°F

4 x 2.7 +.05. - .1

.75

275

209

181

151

5 x 3

+.05. - .1

1.00

375

285

248

206

6 x 4

+.05. - .1

1.50

280

213

185

154

8 x 6

+.05. - .1

2.25

210

160

139

115

10 x 8 +.05. - .1

3.00

180

137

119

99

12 x 10 +.05. - .1

3.50

165

125

109

91

Acids

Good to ph-5

Alkalies

Good to ph-11

Hydrocarbons - aromatic

Excellent

Hydrocarbons - aliphatic

Excellent

Ketones

Excellent

Ethers

Excellent

Esters

Excellent

Alcohols

Good

Salts, neutral

Excellent

Freons

Excellent

Continuous sunlight

Fair

Zinc chloride

Good

CODING EXAMPLE

1411

TYPE

1411 = Nylon 11

04

TUBE DIAMETER OD:

02 = 1/8”

04 = 1/4”

05 = 5/16”

06 = 3/8”

08 = 1/2”

53 = 5/32”

4mm = 4mm

5mm = 5mm

6mm = 6mm

8mm = 8mm

10mm = 10mm

12mm = 12mm

BL

COLOR:

BL = Blue

BK = Black

NT = Natural

OR = Orange

YL = Yellow

RD = Red

GR = Green

1411 04

BL

WORKING PRESSURE

CHEMICAL RESISTANCE