219
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Tubing Inch & Metric
8
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
TUBING INCH & METRIC
Tubes Mod. PV
Tube in reinforced PVC
Color: Blue
Mod.
D/d Max pressure (bar) at 20 C° Weight (g/m) Bend radius (mm) Lot (m)
PV 6/4
6/4
40
21.8
50
PV 8/6
8/6
40
23.3
60
PV 10/8
10/8
35
35.3
65
PV 12/10 12/10
28
51
80
PV 15/12,5 15/12.5
28
69
90
Tubes Mod. TRH
Tube in Hytrel polyester
Color (standard): Blue
Colors available on request:
Red - Green - Black - Yellow - White
Mod.
D/d Max pressure (bar) at 23 C° Weight (g/m)
Bend radius (mm) Lot (m)
TRH 4/2-Z 4/2
32
96
11.5
16
TRH 5/3-Z 5/3
27
80
15.3
25
TRH 6/4-Z 6/4
21
64
19.2
35
TRH 8/6-Z 8/6
15
44
26.8
65
TRH 10/8-Z 10/8
12
36
34.5
100
TRH 12/10-Z 12/10
10
30
42.1
125
Tubes Mod. TPE
Tube in low density polyethylene
Colors: neutral, Blue
Mod.
D/d Max pressure (bar) at 23 C°
Weight (g/m)
Bend radius (mm)
Lot (m)
TPE 5/3 5/3
17
50
11.3
23
TPE 6/4 6/4
13
40
14.1
32
TPE 8/6 8/6
10
30
19.8
43
TPE 10/8 10/8
7
22
25.4
76
Tubes Mod. TSP
Spiral in Rilsan
Color: Blue (other colors available on request)
Mod.
D/d max pressure (bar) at 20°C External Ø
Length (closed),
mm
Max length,
meters
TSP 6/4
6/4
28
64
1000
15
TSP 8/6
8/6
20
86
1000
15
TSP 10/8 10/8
16
102
1050
15
TSP 12/10 12/10
12
126
1050
15




