Background Image
Table of Contents Table of Contents
Previous Page  239 / 266 Next Page
Information
Show Menu
Previous Page 239 / 266 Next Page
Page Background

222

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

TUBING INCH & METRIC

Tubing Inch & Metric

8

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

P P P

U V

SOLVENT/CHEMICAL

N R E C

Acetic Acid

-

4 1 4

Acelic Acid 30%

-

4 1 4

Acetone

-

4 2 4

Acetylene

-

4 1 1

Alkazene

-

4 - -

Aluminum Chloride (aq)

-

3 2 1

Aluminum Nitrate (aq)

-

3 - -

Ammonia Anhydrous

-

4 2 1

Ammonia Gas (cold)

-

3 - -

Ammonia Gas (hot)

-

4 - -

Ammonium Chloride (aq)

-

1 1 1

Ammonium Sulfate (aq)

-

1 1 1

Amyl Alcohol

-

4 2 1

Amyl Naphthalene

-

4 - -

Animal Fats

-

1 - -

Aqua Regia

-

4 2 3

Arsenic Acid

-

3 2 1

Asphalt

-

2 1 1

ASTM Fuel A

-

2 - -

ASTM Fuel B

-

3 - -

ASTM Fuel C

-

3 1 1

Barium Chloride (aq)

-

1 1 1

Beer

1 2 1 1

Beet Sugar Liquors

-

4 1 1

Benzene

1 3 3 3

Benzine

-

2 - -

Blast Furnace Gas

-

4 - -

Bleach Solutions

-

4 - 1

Borax

-

1 1 2

Boric Acid

-

1 1 1

Brake Fluid

-

4 - -

Brine

-

2 4 3

Bromine Water

4 4 - -

Bunker Oil

-

2 - -

Butane

1 1 3 3

P P P

U V

SOLVENT/CHEMICAL

N R E C

Butter

-

1 - -

Butyl Alcohol

3 4 1 2

Butylene

-

4 1 1

Calcium Chloride (aq)

1 1 2 1

Calcium Hydroxide (aq)

-

1 2 1

Calcium Nitrate (aq)

1 1 - -

Calcium Sulfide (aq

-

1 - -

Cane Sugar Liquors

-

4 - 1

Carbolic Acid

-

3 2 3

Carbon Dioxide

-

1 3 1

Carbonic Monoxide

-

1 2 1

Carbon Tetrahchloride

3 4 2 2

Castor Oil

-

1 - 1

Chlorine (dry)

4 4 2 1

Chlorine (wet)

4 4 - -

Chloroform

3 4 3 4

Chlorox

-

4 - -

Chromic Acid

4 4 1 1

Citric Acid

1 1 1 2

Coal Tar

-

3 - -

Coconut Oil

-

2 - 1

Cod Liver Oil

-

1 - 1

Coke Oven Gas

-

4 - -

Copper Chloride (aq)

-

1 2 1

Copper Cyanide (aq)

-

1 2 1

Corn Oil

-

1 3 2

Cotton Seed Oil

-

1 2 2

Creosol

4 4 3 4

Cyclohexane

1 1 2 4

Denatured Alcohol

-

4 - -

Detergent Solution

-

4 1 1

Diesel Oil

-

3 3 1

Dioxane

-

4 - -

Dowtherm Oil

-

3 - -

Dry Cleaning Fluids

-

4 - -

Ethane

-

3 - 4

Ethyl Acrylate

-

4 - -

Ethyl Alcohol

3 4 - -

Ethyl Benzine

-

4 - -

Ethyl Cellulose

-

2 - -

Ethyl Chloride

-

2 - -

Ethyl Ether

-

3 - -

Ethyl Chloride

-

4 3 4

Ethyl Glycol

2 4 1 1

Ethylene Oxide

1 4 3 3

Ethylene Trichloride

-

4 - -

Ferric Chloride (aq)

-

1 1 1

Ferric Nitrate (aq)

-

1 2 1

Ferric Sulfate (aq)

-

1 1 1

Flourine (liquid)

4 4 3 4

Formaldehyde (RT)

-

4 3 1

Formic Acid

3 3 2 1

Freon 11

-

4 3 1

Freon 12

1 1 3 1

Freon 22

1 4 - 2

Fuel Oil

-

2 3 1

Furlural Glucose

-

4 1 1

Glue

-

1 1 3

Glycerin

1 1 1 1

Glycols

1 4 - -

P P P

U V

SOLVENT/CHEMICAL

N R E C

Green Sulfate Liquor

-

1 - -

Hexane

-

2 3 2

Hydraulic Oil

-

1 1 1

Hydrochloric Acid (cold) 37% -

4 2 2

Hydrochloric Acid (hot) 37% -

4 - -

Hydrochloric Acid (cold)

-

3 - -

Hydrochloric Acid (hot)

-

4 - -

Hydrogen Gas

1 1 1 1

Isobutyl Alcohol

-

4 - -

Isooctane

-

2 - -

Isopropyl Acetate

-

4 2 4

Isopropyl Alcohol

1 3 - -

Isopropyl Ether

-

2 1 2

Kerosene

1 1 3 4

Lacquers

-

4 2 3

Lacquer Solvents

-

4 2 3

Lard

-

1 2 1

Lavender Oil

-

4 - -

Lead Acetate (aq)

-

4 1 1

Linseed Oil

1 2 3 1

Liquefied Petroleum Gas

-

- -

Lubricating Oils

-

2 4 2

Lye

-

4 - -

Magnesium Chloride (aq)

1 1 1 1

Magnesium Hydroxide (aq)

-

4 1 1

Mercury

1 1 1 2

Methane

1 3 - -

Methyl Acetate

1 4 2 4

Methyl Acrylate

-

4 - -

Methyl Alcohol

1 4 1 1

Methyl Butyl Ketone

-

4 - 1

Methyl Chloride

3 4 3 4

Methylene Chloride

-

4 3 4

Methyl Ethyl Ketone

1 4 2 4

Methyl Isobutyl Ketone

1 4 - -

Milk

1 4 1 1

Mineral Oil

1 1 2 1

Naphtha

1 2 1 3

Naphthalene

1 2 1 4

Natural Gas

-

2 - -

Nitric Acid (concentrate)

4 4 3 4

Nitric Acid (dilute)

4 3 - 4

Nitreothane

-

4 - -

Nitrogen

-

1 - -

N-Oclane

-

4 - -

Oleic Acid

1 2 3 3

Oleum Spirits

-

3 4 4

Olive Oil

-

1 1 3

Oxygen (cold)

1 1 - -

Oxygen (200°-400°F)

-

4 - -

Paint Thinner, “Duco”

-

4 - -

Perchloric Acid

-

4 - -

Perchloroehylene

3 4 4 3

Petroleum (Below 250°F)

-

2 - -

Petroleum (Above 250°F)

4 4 - -

Phenol

4 3 2 3

Phenyl Ethyl Ether

-

4 - -

Phosphoric Acid 45% 2 1 2 2

Pickling Solution

-

4 - -

Ploric Acid

3 2 - 4

P P P

U /

V

SOLVENT/CHEMICAL

N R E C

Potassium Acetate (aq)

-

4 - -

Potassium Chloride (aq)

-

1 1 1

Potassium Cyanide (aq)

-

1 1 1

Potassium Hydroxide (aq)

3 4 1 1

Producer Gas

-

1 1 1

Propane

1 3 3 1

Propyl Alcohol

-

4 - -

Propylene

-

4 - -

Propylene Oxide

-

4 - -

“Pydraul, 10E, 29 ELT”

-

4 - -

“Pydraul, 30E, 50E,65E”

-

4 - -

“Pydraul, 115E”

-

4 - -

“Pydraul, 23DE,312C, 540C” -

4 - -

Rapseed Oil

-

2 - -

Red Oil (MIL-H-5808)

-

1 - -

RJ-1 (MIL-F-23338 0)

-

1 - -

RP-1 (MIL-F-25578 C)

-

1 - -

Salt Water

1 2 1 1

Sewage

-

4 - -

Silicate Esters

-

1 - -

Silicone Oils

-

1 1 1

Silver Nitrate

-

1 2 1

Skydrol 500

-

4 - -

Skydrol 700

-

4 - -

Soap Solutions

1 3 3 1

Sodium Chloride (aq)

1 1 1 1

Sodium Hydroxide (aq)

2 4 2 1

Sodium Peroxide (aq)

-

4 1 2

Sodium Phosphate (aq)

-

1 - -

Sodium Sulfate (aq)

-

1 1 1

Soy Bean Oil

-

2 1 1

Steam (Below 300ûF)

4 4 - -

Steam (Above 300ûF)

4 4 - -

Sloddard Solvent

-

1 3 3

Styrene

-

3 - 4

Sucrose Solution

-

4 - -

Sulfuric Acid (concentrate)

-

4 3 4

Sulfuric Acid (dilute)

-

3 1 1

Sulfuric Acid (20% oleum)

-

4 - -

Sulfurous Acid

-

3 2 1

Tannic Acid

-

1 2 1

Tetrochloroethylene

-

4 2 4

Toluene

1 4 3 4

Transformer Oil

-

1 - -

Transmission Fluid Type A -

1 - -

Trichloroethane

3 4 - 3

Trichloroethylene

3 4 3 4

Turbine Oil

-

1 3 1

Turpentine

1 4 3 2

Varnish

-

3 3 4

Vinegar

1 4 2 1

Vinyl Chloride

-

4 - -

Water

1 1 1 1

“Whiskey, Wines”

1 2 3 1

White Oil

-

1 - -

Wood Oil

-

3 - -

Xylene

2 4 3 4

Zinc Acetate (aq)

-

4 - -

Zinc Chloride (aq)

1 1 1 1

Tubing Chemical Resistance Data

The following ratings are very general guidelines, designed ONLY to be used as an initial screening

tool. Bear in mind that dynamic vs. static application, temperature, chemical mixtures, and the specific

tubing compound selected can significantly affect or change these ratings either positively or negatively.

Careful testing under actual conditions is essential. Accuracy for these ratings is not given or implied.

N = Nylon

PUR = Polyurethane

PE = Polyethylene

PVC = Polyvinylchloride (vinyl)

RATINGS:

SOLVENT/CHEMICAL

1 = little or no effect

2 = minor effect

3 = moderate effect

4 = severe effect

- = no tested data available