Background Image
Table of Contents Table of Contents
Previous Page  242 / 266 Next Page
Information
Show Menu
Previous Page 242 / 266 Next Page
Page Background

225

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

Silencers BSP

9

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

SILENCERS BSP

Silencers Series 2901

DIMENSIONS (in mm)

Mod.

A D H L SW Max. Oper. Pressure Flow rate Nl/min Noise db (A)

2901 1/8 G1/8 15.3 5 12 14

10

700

76

2901 1/4-17 G1/4 18.5 6 14 17

10

1000

78

2901 1/4-22 G1/4 23.5 6 15 22

10

1600

80

2901 3/8 G3/8 23.5 7 16 22

10

1500

76

2901 1/2 G1/2 29.5 8 17.5 27

10

3400

86

2901 3/4 G3/4 34 9 20 32

6

4100

87

2901 1

G1 43 11 24.5 40

6

7600

88

Silencers Series 2903

DIMENSIONS (in mm)

Mod.

B D H L SW Max. Oper. Pressure Flow rate Nl/Min Noise db(A)

2903 1/8 G1/8 15.3 4 11 14

10

700

74

Silencers Series 2921

DIMENSIONS (in mm)

Mod.

A D H L SW Max. Oper. Pressure Flow rate Nl/Min Noise db(A)

2921 1/8 G1/8 12 4.5 21.5 8

10

1730

81

2921 1/4 G1/4 15 6 28 10

10

3300

85

2921 3/8 G3/8 19 8 37 13

10

4250

79

2921 1/2 G1/2 23 9 43.5 15

10

6800

87

2921 3/4 G3/4 30 10 56 19

10

9800

84

2921 1 G1 37 12 67 24

10

10900

86