Background Image
Table of Contents Table of Contents
Previous Page  243 / 266 Next Page
Information
Show Menu
Previous Page 243 / 266 Next Page
Page Background

226

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

SILENCERS BSP

Silencers BSP

9

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Silencers Series 2931

DIMENSIONS (in mm)

Mod.

A D H I

L SW Max. Oper. Pressure Flow rate Nl/Min Noise db (A)

2931 M5 M5 7.7 4 8 16.5 7

10

450

69

2931 M7 M7 9 5 8.5 20 8

10

1130

76

2931 1/8 G1/8 13 4.5 13 21 12

10

1927

88

2931 1/4 G1/4 16.2 6 16.5 27 15

10

3200

86

2931 3/8 G3/8 20 7 23 35.5 19

10

4560

81

2931 1/2 G1/2 24.5 8 28 42 23

10

6800

87

2931 3/4 G3/4 32 9 37 54 30

10

9600

84

2931 1 G1 38.5 11 47 67 36

10

10800

86

Silencers Series 2938

DIMENSIONS (in mm)

Mod.

A D H L Max. Oper. Pressure Flow rate Nl/Min Noise db (A)

2938 M5 M5 6.5 4.1 23

10

546

67

2938 1/8 G1/8 12.5 5.7 34

10

1441

75

2938 1/4 G1/4 15.5 7 42.5

10

2752

79

2938 3/8 G3/8 18.5 11.5 67.5

10

4735

73

2938 1/2 G1/2 23.5 11 77

10

8534

86

Operating temperature:

- 40 / + 80 °C

Silencers Series 2939

Operating temperature:

- 40 / + 80 °C

DIMENSIONS (in mm)

Mod.

Ø

A D H L Max. Oper. Pressure Flow rate Nl/Min Noise db (A)

2939 4 4 7 16 32

10

335

80

2939 6 6 12.5 20.5 45

10

632

79

*

2939 8 8 13.5 21.5 43.5

10

1229

89

*

2939 10 10 15.5 26.5 57.5

10

2650

87

*

* this code can be used on the

Valve Island Series F (see the

section 2/3.16).