14
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS NPTF
Fittings NPTF
1
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
DIMENSIONS (in inches)
Mod.
A
OD
C F L M SW
6540 02-00 1/8 0.138 0.354 1.378 0.689 0.315
6540 53-00 5/32 0.138 0.354 1.378 0.689 0.315
6540 04-00 1/4 0.157 0.500 1.575 0.787 0.354
6540 05-00 5/16 0.197 0.559 1.772 0.886 0.433
6540 06-00 3/8 0.236 0.650 2.087 1.024 0.512
6540 08-00 1/2 0.280 0.768 2.087 1.043 0.591
Fittings Mod. 6540...
Union Tee
DIMENSIONS (in inches)
Mod.
A
OD
C F L M
6560 02-00 1/8 0.197 0.709 1.299 0.354
6560 53-00 5/32 0.197 0.709 1.299 0.354
6560 04-00 1/4 0.256 0.965 1.535 0.492
6560 06-00 3/8 0.531 1.260 2.106 0.630
Fittings Mod. 6560
Union “Y”
DIMENSIONS (in inches)
Mod.
A
OD
F
G L N
6580 02-00 1/8 0.331 0.354 1.142 0.551
6580 53-00 5/32 0.331 0.354 1.142 0.551
6580 04-00 1/4 0.461 0.472 1.319 0.638
6580 05-00 5/16 0.539 0.551 1.457 0.689
6580 06-00 3/8 0.606 0.669 1.614 0.787
6580 08-00 1/2 0.720 0.748 1.555 0.756
Fittings Mod. 6580...
Union
DIMENSIONS (in inches)
Mod.
A
OD
B
OD
C D F G L
M
SW
6540 04-04-02 1/4 1/8 0.177 0.157 0.500 0.354 1.614 0.709
0.354
6540 04-04-53 1/4 5/32 0.177 0.157 0.500 0.394 1.614 0.709
0.354
6540 06-06-04 3/8 1/4 0.236 0.197 0.650 0.500 2.047 0.827
0.512
6540 08-08-04 1/2 1/4 0.295 0.256 0.768 0.500 2.087 0.886
0.591
6540 08-08-06 1/2 3/8 0.295 0.256 0.768 0.650 2.087 1.043
0.591
Fittings Mod. 6540
Reducing Union Tee




