13
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS NPTF
Fittings NPTF
1
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
DIMENSIONS (in inches)
Mod.
A
OD
D
NPTF
C F G L
SW
6463 02-02 1/8 1/8 0.394 0.354 0.512 0.945 0.472
6463 02-04 1/8 1/4 0.551 0.354 0.650 1.102 0.591
6463 53-02 5/32 1/8 0.394 0.354 0.512 0.945 0.472
6463 53-04 5/32 1/4 0.551 0.354 0.650 1.102 0.591
6463 04-02 1/4 1/8 0.386 0.461 0.512 1.024 0.472
6463 04-04 1/4 1/4 0.543 0.469 0.650 1.181 0.591
6463 06-04 3/8 1/4 0.512 0.606 0.728 1.299 0.669
6463 06-06 3/8 3/8 0.551 0.606 0.787 1.339 0.669
Fittings Mod. 6463...
Female Connector
DIMENSIONS (in inches)
Mod.
A
OD
C F M SW
6550 02-00 1/8 0.138 0.354 0.689 0.315
6550 53-00 5/32 0.138 0.354 0.689 0.315
6550 04-00 1/4 0.157 0.500 0.787 0.354
6550 05-00 5/16 0.197 0.559 0.886 0.433
6550 06-00 3/8 0.236 0.650 1.024 0.512
6550 08-00 1/2 0.280 0.768 1.043 0.591
Fittings Mod. 6550...
Union Elbow
DIMENSIONS (in inches)
Mod.
A
OD
B
OD
C D F G M N
SW
6550 04-53 1/4 5/32 0.177 0.157 0.500 0.394 0.807 0.709
0.354
6550 06-04 3/8 1/4 0.236 0.177 0.650 0.500 1.024 0.827
0.512
6550 08-06 1/2 3/8 0.295 0.256 0.768 0.650 1.043 1.043
0.591
Fittings Mod. 6550
Reducing Union Elbow
DIMENSIONS (in inches)
Mod.
A
OD
D
NPTF
E F
G H Kmax Kmin L
SW SW1
6593 04-04 1/4 1/4 0.531 M12x1 0.650 0.394 0.256 0.079 1.102 0.669
0.669
6593 06-06 3/8 3/8 0.531 M18x1 0.787 0.413 0.472 0.079 1.339 0.866
0.866
6593 08-06 1/2 3/8 0.492 M20x1 0.787 0.413 0.472 0.079 1.299 0.945
0.945
Fittings Mod. 6593
Female Bulkhead