NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 59

Fittings Mod. 6451 and Mod. S6450...
Fitting Mod. 6501
DIMENSIONS
OD
mm
Mod.
A
D F
H
M L
SW
*6451 4-
M5
4
M5
18
4
9
26.5
-
*6451 6-
M5
6
M5 24.5
4
12.5
29.5
-
S6450 4-1/8
4
G1/8 18
5.5
9
38
12
S6450 6-1/8
6
G1/8 24.5
5.5
12.5
41.5
12
S6450 8-1/8
8
G1/8 28.5
5.5
14.5
48.5
14
S6450 8-1/4
8
G1/4 28.5
7
14.5
50
14
DIMENSIONS
OD
mm
Mod.
A D C E
F
H M SW
6501 4-
M5
4
M5 3.5 6
9
4
17.5
8
Sprint
®
Male “Y” Swivel
with Mod. 2661 assembled
Male Elbow Non-Swivel
*
Gasket assembled, non-swivel
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
53
F I T T I N G S
2
n i c k e l - p l a t e d b r a s s p ush - i n F I T T I NGS
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,49,50,51,52,53,54,55,56,57,58 60,61,62,63,64,65,66,67,68,69,...208
Powered by: Camozzi Pneumatics Inc.