NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 61

Fittings Mod. 6463...
Fittings Mod. 6580...
Fitting Mod. 6580 3
Fitting Mod. 6550 3
DIMENSIONS
OD
mm
Mod.
A D C
F
G L
SW
6463 4-
M5
4
M5 6.5 7.8 8.8 20.5
8
6463 4-1/8
4
G1/8 10
9
13
24
12
6463 5-1/8
5
G1/8 10 9.8
13
25
12
6463 6-1/8
6
G1/8 10 11.7 13
26
12
6463 6-1/4
6
G1/4 11.5 11.9 16.5 27.5
15
6463 8-1/8
8
G1/8 9.5 13.7 15.2 27
14
6463 8-1/4
8
G1/4 11.5 13.7 16.5 29
15
6463 10-1/4
10
G1/4 11.3 15.4 18.5 31.5
17
DIMENSIONS
OD
mm
Mod.
A F
G L
N S
S1
S2
6580 4
4
8.4 9
29
14
5
2.2
1.6
6580 5
5
9.8 11 31
15
5
2.2
1.6
6580 6
6 11.7 12 34
16
5
2.2
1.6
6580 8
8 13.7 14 37 17.5 5
2.2
1.6
6580 10
10 15.4 17 41.5 20.2 5
2.2
1.6
6580 12
12 18.3 19 39.5 19.2 5.2 2.2
1.6
6580 14
14 20.5 21 41.5 20.2 5.2 2.2
1.6
DIMENSIONS
OD
mm
Mod.
A
G L
S
6580 3
3
5.8 19.9
2.2
DIMENSIONS
OD
mm
Mod.
A M SW
6550 3
3
13.7 6
Female Connector
Union
Micro Union
Micro Union Elbow
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
55
F I T T I N G S
2
n i c k e l - p l a t e d b r a s s p ush - i n F I T T I NGS
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,51,52,53,54,55,56,57,58,59,60 62,63,64,65,66,67,68,69,70,71,...208
Powered by: Camozzi Pneumatics Inc.