NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 58

Fittings Mod. 6621...
Fittings Mod. 6622...
Fittings Mod. 6452...
DIMENSIONS
OD
mm
Mod.
A B C F
H L
S W SW
6621 3-
M3
3
M3 5.8 14.2 2.5 9.3 3.5 6 1.5
6621 3-
M5
3
M5 6.5 16 3.2 11.9 4.8 8 2
DIMENSIONS
OD
mm
Mod.
A B C E
F
H L
M W SW
6622 4-
M5
4
M5 4 5,7 8,6 4 15,8 18 8 2.5
6622 4-1/8
4
G1/8 7,5 10,2 9
5
25 21,5
Ø14 4
6622 6-1/8
6
G1/8 8 10,2 12,7 5
25
24
Ø14 4
6622 6-1/4
6
G1/4 10 9,1 12,7 6 25,3 26 Ø18 5
6622 8-1/8
8
G1/8 8 10,2 14,2 5
25 25,5
Ø14 4
6622 8-1/4
8
G1/4 10 9,1 14,2 6 25,3 27,5 Ø18 5
6622 10-1/4
10
G1/4 8,8 9,1 16,5 6 25,3 29 Ø18 5
DIMENSIONS
OD
mm
Mod.
A D F
H L
M SW SW1
6452 3-
M3
3
M3 12 2.5 20.9 6
6
6
6452 3-
M5
3
M5 12 3.5 20.9 6
6
8
*
Micro Banjo with Gasket Assembled.
Banjo with O-Ring Assembled
Micro Swivel Y
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
52
F I T T I N G S
2
n i c k e l - p l a t e d b r a s s p ush - i n F I T T I NGS
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,48,49,50,51,52,53,54,55,56,57 59,60,61,62,63,64,65,66,67,68,...208
Powered by: Camozzi Pneumatics Inc.