NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 60

Fittings Mod. S6500...
Fittings Mod. 6632...
Fittings Mod. 6525...
DIMENSIONS
OD
mm
Mod.
A
D C
E
F
H
M SW
S6500 4-1/8
4
R1/8 3.5
8.5
9
7.5
17.5
8
S6500 4-1/4
4
R1/4 5
11.5
9
12
19
9
S6500 5-1/8
5
R1/8 6
8.5
11
7.5
21
9
S6500 5-1/4
5
R1/4 6
10.5
11
11
21
9
S6500 6-1/8
6
R1/8 4
9
12.7
7.5
20
9
S6500 6-1/4
6
R1/4 4
11.5
12.7
12
20
9
S6500 8-1/8
8
R1/8 5
10.5
14.2
6.5
22.5
11
S6500 8-1/4
8
R1/4 5
11.5
14.2
12.5
22.5
11
S6500 8-3/8
8
R3/8 7
13
14.2
11.5
24.5
12
S6500 10-1/4
10
R1/4 5.8
13
16.5
11.5
26
13
S6500 10-3/8
10
R3/8 5.8
13
16.5
12
26
13
S6500 12-1/4
12
R1/4 7.3
14.5
19.5
11
26.5
15
S6500 12-3/8
12
R3/8 7.3
13.5
19.5
11.5
26.5
15
DIMENSIONS
OD
mm
Mod.
A B C E
F H L M W SW
6632 4-1/8
4
G1/8 7.5 10.2 9 5 25 43 14 4
6632 6-1/8
6
G1/8 8 10.2 12.7 5 25 48 14 4
6632 6-1/4
6
G1/4 10 9.1 12.7 6 25.3 52 18 5
6632 8-1/8
8
G1/8 8 10.2 14.2 5 25 51 14 4
6632 8-1/4
8
G1/4 10 9.1 14.2 6 25.3 55 18 5
6632 10-1/4
10
G1/4 8.8 9.1 16.5 6 25.3 58 18 5
DIMENSIONS
OD
mm
Mod.
A
D C
E
F
H
M SW SW1
6525 6-1/8
6
G1/8 4
33.8
12.7
5.5
20
9
12
6525 6-1/4
6
G1/4 4
34
12.7
7
20
9
14
6525 8-1/8
8
G1/8 5
34.8
14.2
5.5
22.5
11
12
6525 8-1/4
8
G1/4 5
35
14.2
7
22.5
11
14
Sprint
®
Male Elbow Non-Swivel Male
Double Banjo with O-Ring Assembled
Sprint
®
Extended Male Elbow Swivel
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
54
F I T T I N G S
2
n i c k e l - p l a t e d b r a s s p ush - i n F I T T I NGS
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,50,51,52,53,54,55,56,57,58,59 61,62,63,64,65,66,67,68,69,70,...208
Powered by: Camozzi Pneumatics Inc.