NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 75

Fittings Mod. 7622
Fittings Mod. 7652
Fittings Mod. 7610
DIMENSIONS
OD
mm
Mod.
A
D E
G
H
L
N
W SW
7622 4-1/8
4
G1/8 10
11.5
5
24.5
21
14
4
7622 6-1/8
6
G1/8 10
11.5
5
24.5
21
14
4
7622 6-1/4
6
G1/4 12.5 11.5
6
28
24.5
18.5
5
7622 8-1/8
8
G1/8 10
13.5
5
24.5
22.5
14
4
7622 8-1/4
8
G1/4 12.5 13.5
6
28
24.5
18.5
5
7622 10-1/4
10
G1/4 12.5
16
6
28
27
18.5
5
7622 10-3/8
10
G3/8 12.5
16
7
29
27
18.5
5
7622 12-3/8
12
G3/8 14
20
7
33.5
29
22
5
DIMENSIONS
OD
mm
Mod.
A D E
F
G H L
M N W SW
7652 4-1/8
4
G1/8 10
22 11.5 5 24.5 10.7 21 14 4
7652 6-1/8
6
G1/8 10
22 11.5 5 24.5 10.7 21 14 4
7652 6-1/4
6
G1/4 11.5 26.5 11.5 6 28 12.7 24.5 18.5 5
7652 8-1/8
8
G1/8 10 26.5 13.5 5 24.5 12.7 22 14 4
7652 8-1/4
8
G1/4 11.5 26.5 13.5 6 28 12.7 24.5 18.5 5
7652 10-1/4
10
G1/4 11.5 31
16 6 28
15 26.5 18.5 5
7652 10-3/8
10
G3/8 11.5 31
16 7 29
15 26.5 18.5 5
DIMENSIONS
OD
mm
Mod.
A
V G N O
V
W
7610 4-1/8
4
1/8
11.5 21
15.5
11
14
7610 6-1/8
6
1/8
11.5 21
15.5
11
14
7610 6-1/4
6
1/4
13.5 24.5 18.5
15.5
18.5
7610 8-1/8
8
1/8
13.5 22.5 15.5
11
14
7610 8-1/4
8
1/4
13.5 24.5 18.5
15.5
18.5
7610 10-1/4
10 1/4
16
27
18.5
15.5
18.5
7610 10-3/8
10 3/8
19.5 29
22
18
22
7610 12-3/8
12 3/8
19.5 29
22
18
22
Banjo with O-Ring assembled.
Double Banjo with O-Ring assembled.
Banjo
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
69
F I T T I N G S
2
compos i t e F I T T I NGS
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,65,66,67,68,69,70,71,72,73,74 76,77,78,79,80,81,82,83,84,85,...208
Powered by: Camozzi Pneumatics Inc.