NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 74

Fittings Mod. 7562
Fittings Mod. 7572
Fittings Mod. 7575
DIMENSIONS
OD
mm
Mod.
A D F
H L
M S SW T
T1 T2
7562 4-1/8
4
G1/8 18.5 5 40.5
9
4 12 12.2 11.6 16.5
7562 6-1/8
6
G1/8 23 5
44 11.4 4 14 14.5 14
18.5
7562 6-1/4
6
G1/4 23 6
44 11.4 4 14 14.5 14
17.5
7562 8-1/8
8
G1/8 27.2 5 47.5 13.5 4 14
17
14
17.5
7562 8-1/4
8
G1/4 26.2 6
49 12.7 4 17 16.5 15.5 19.5
7562 10-1/4
10
G1/4 31.7 6
55
8
4 17 16.5 16
19.5
7562 10-3/8
10
G3/8 31.7 7 55.5
8
4 19 16.5 16
19
DIMENSIONS
OD
mm
OD
mm
Mod.
A B
F F1 L
M S T T1 T2
7575 6-4
6
4 20.5 17 33.5 8.3 4 14.5 20.5 13.5
7575 8-6
8
6
25 21 37 10.2 4 16.5 25 14.5
DIMENSIONS
OD
mm
Mod.
A
D H F F1 L
M S SW T T1 T2
7572 4-1/8
4
G1/8 5 20.5 17 40.5 8.3 4 12 14.5 20.5 15
7572 4-1/4
4
G1/4 6 20.5 17 41.5 8.3 4 14 14.5 20.5 15
7572 6-1/8
6
G1/8 5 25 21 45.5 10.2 4 14 16.5 25 17.5
7572 6-1/4
6
G1/4 6 25 21 45.5 10.2 4 14 16.5 25 16.5
Male Y Swivel with O-Ring assembled.
Multiple Y Swivel with O-Ring assembled.
Multi Y
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
68
F I T T I N G S
2
compos i t e F I T T I NGS
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,64,65,66,67,68,69,70,71,72,73 75,76,77,78,79,80,81,82,83,84,...208
Powered by: Camozzi Pneumatics Inc.