DIMENSIONS (in inches)
Mod.
Banjo
Female
Thread A
S
H L
Z
SW SW1
UNF
UNF
MVU 32F-32
10-32 10-32 .216 .177 1.500 1.670 .315 .216
NPTF
NPTF
MVU 02F-02
1/8”
1/8” .511 .374 2.375 2.564 .551 .275
MVU 04F-04
1/4”
1/4” .453 .511 2.844 3.090 .669 .275
MVU 08F-08
1/2”
1/2” 1.023 .610 4.685 5.295 1.063 .669
DIMENSIONS (in inches)
Mod.
OD
A
THREAD
D
S H L
Z M SW SW1
NPTF
GMVU 53-02
5/32 1/8
.781 .315 1.775 2.011 .885 .551 .275
GMVU 04-02
1/4
1/8
.781 .315 1.775 2.011 .984 .551 .275
GMVU 04-04
1/4
1/4
.939 .472 1.994 2.227 1.063 .748 .275
GMVU 06-04
3/8
1/4
.939 .472 1.994 2.227 1.181 .748 .275
DIMENSIONS (in inches)
Mod.
OD
A
D S
H L
M SW
NPTF
GSCO 53-02
5/32 1/8
.781 .315 1.441 .885 .551
GSCO 04-02
1/4
1/8
.781 .315 1.441 .984 .551
GSCO 04-04
1/4
1/4
.939 .472 1.594 1.063 .748
GSCO 06-04
3/8
1/4
.939 .472 1.594 1.181 .748
GSCO 06-06
3/8
3/8
.961 .472 1.791 1.240 .866
Meter-In Valves Series MVU
Meter-In Valves Series GMVU
Needle Orifice Valves Series GSCO
Meter-in unidirectional flow control designed to be mounted on
valves or cylinhders. It has a manual adjustment with right-
angle female threads.
Meter-in unidirectional flow control
designed to be mounted on valves or
cylinders. It has a manual adjustment
with a right-angle push to connect
tube fitting.
This needle-orifice bidirectional flow control is designed
with a needle orifice. It has a screwdriver adjustment
with a right-angle push to connect tube fitting.
r i gh t ang l e f l ow con t ro l v a l v e s
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
134
N P T F/ I NCH
f l ow con t ro l v a l v e s & a c c e s sor i e s
4




