DIMENSIONS (MM)
Mod.
A
S
H
2905 1/8
14
10 14,5
2905 1/4
18
13,5 14,5
2905 3/8
21
16,8 14,5
DIMENSIONS (MM)
Mod.
A
BSP
B C
D SW
RSW 1/8
G1/8 13 22
6
12
RSW 1/4
G1/4 16 27
8
16
RSW 1/2
G1/2 26 35
11
26
DIMENSIONS (in inches)
Mod.
OD
A
THREAD
D
NPTF
S
H
L
Z
M SW SW1
GMCO 53-02
5/32 1/8
.781 .315 1.775 2.011 .885 .551 .275
GMCO 04-02
1/4
1/8
.781 .315 1.775 2.011 .984 .551 .275
GMCO 04-04
1/4
1/4
.939 .472 1.994 2.227 1.063 .748 .275
GMCO 06-04
3/8
1/4
.939 .472 1.994 2.227 1.181 .748 .275
Needle Orifice Valves Series GMCO
Silencer bushing Series 2905
Flow control valves with silencer Series RSW
This needle-orifice bidirectional flow control is designed with a
needle orifice. It has a manual adjustment with a right-angle
push to connect tube fitting.
Flow control valves with silencer.
Connections: G1/8, G1/4, G1/2
Silencer Bushing for Mod. SCO… or MCO…
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
136
N P T F/ I NCH
f l ow con t ro l v a l v e s & a c c e s sor i e s
4




