

f l ow con t ro l v a l v e s & a c c e s sor i e s
4
B S P / M E T R I C
b s p/me t r i c
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
142
Dimensions in millimeters (mm)
Compact Flow Control Valves
Series PSCU, PMCU, PSVU, PMVU,
PSCO, PMCO
Unidirectional and bidirectional flow regulators with ports M5, G1/8,
G1/4, G3/8 and with banjo in brass (port M5) or in technopolymer
(ports G1/8, G1/4, G3/8)
These unidirectional and bidirectional flow controllers have been designed as
small as possible so as to be mounted directly on valves or cylinders.
The great variety of adjustable fittings makes it possible to complete the regulator with the
most suitable system in relation to the available tube.
All models are supplied complete with banjo flow controllers.
GENERAL DATA
Construction
needle type
Valve group
unidirectional and bidirectional controller
Materials
body, regulation screw: stainless steel (M5), brass (G1/8 - G1/4 - G3/8)
collet and insert = brass
banjo: brass (M5), technopolymer (G1/8 - G1/4 - G3/8)
controller = technopolymer - seals = NBR
Mounting
by male thread
Ports
M5 - G1/8 - G1/4 - G3/8
Installation
in any position
Operating temperature 0°C - 60°C (with dry air -20°C); 32° - 175° F, [dry air necessary down to -4° F]
Operating pressure 1 - 10 bar; 14.5 - 145 psi
Nominal pressure
6 bar; 87 psi
Nominal flow
see graph
Nominal diameter
M5 = 1.5 mm - G1/8 = 2 mm - G1/4 = 4 mm - G3/8 = 7 mm
Fluid
filtered air