f l ow con t ro l v a l v e s & a c c e s sor i e s
4
Silenced exhaust controller Mod. SCO + 2905
The flow control valve Mod. SCO- and the silencer
Mod. 2905 are supplied separately.
For further information about the silencer see page
162 & 167.
DIMENSIONS
Mod.
A
H
L
S
SW
SCO + 2905
M5
3.5
21.5
5.5
8
SCO + 2905
1/8
6
35.5
12.5
14
SCO + 2905
1/4
8
37.5
12.5
17
Flow control valves with silencer Series RSW
Flow control valves with silencer.
Ports: G1/8, G1/4, G1/2.
DIMENSIONS
Mod.
A
B
C
D
SW
Qn*(Nl/mm)
RSW 1/8
G1/8
13
22
6
12
410
RSW 1/4
G1/4
16
27
8
16
650
RSW 1/2
G1/2
26
35
11
26
1590
*determined with supply pressure
6 bar with free flow; ensuring
screw is open to maximum output.
b s p/me t r i c
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
161
B S P / M E T R I C
Dimensions in millimeters (mm)




