

20
SERIES
355N (T) - 365N (L)
DIRECT MOUNT 3 WAY BALL VALVE
4HREE WAY BRASS BALL VALVE WITH )3/ PAD FOR ACTUATOR STANDARD PORT FROM v TO v
s &OUR SEATS
s 0RESSURE RATING 7/' 730
s -ODEL
. AND mOW PATH
s -ODEL
. WITH OFF POSITION
s 4EMPERATURE TO &
s "LOW OUT PROOF STEM CHROME PLATED BRASS BALL
s 04 & % SEATS WITH / 2).' BACKING FOR LOW OPERATING TORQUE
s 04 & % SEATS AND DOUBLE / 2).' STEM PACKING
s
ELECTRONICALLY TESTED IN THE OPEN AND CLOSED POSITION AT
psi
.
.
: LEVER HANDLE - size 1/4” to 3”. “T” flow pattern.
.
: LEVER HANDLE - size 1/4” to 3”. “L” flow pattern.
o
o
M M
N
,
B
C
G
$.
L
0
3EZ X X
D
M
H
2
A
E
F
(
#(
3
I
S
T
E
M
A
D
I
M
A
N
A
G
E
M
E
N
T
C
E
R
T
I
F
I
C
A
T
O
)
3
/
)
3
/
/
(
3
!
3
"
-
-
£
n
ä
ä
£
-
"
ä
ä
£
-
"
£
{
ä
ä
£
L
O-RING BACK P.T.F.E. SEAT
(in-Lbs) Torque values in the table are measured in laboratory
tests under the following conditions:
4%-0%2!452% &
PRESSURE: 0 PSI
FLUID: PURIFIED WATER
*
SIZE ØP ØH I1 L m CH R h Øa Øb Øc d e f
g
n CV psi Lbs
in-Lbs
1/4
"
0.39 1.34 0.39 2.64 1.32 0.86 4.72 2.44 0.87 0.23
1.42
(ISO F03)
0.77 0.20 1.20
1.49
3.26 400 1.22
3/8
"
0.43 1.34 0.40 2.64 1.32 0.86 4.72 2.44 0.87 0.23
1.42
(ISO F03)
0.77 0.20 1.20
1.49
400 1.16
1/2
"
0.43 1.34
2.87 1.44 1.06 4.72 2.44 0.87 0.23
1.42
(ISO F03)
0.77 0.20 1.20
1.49
4.20 400 1.21
3/4
"
3.19 1.60
4.72
0.87 0.23
1.42
(ISO F03)
0.87 0.20 1.29
1.49
7.00 400 1.44
1
"
0.79 1.89 0.66 3.74 1.87 1.61 6.69
0.94 0.27
1.97
)3/ &
1.00 0.28 1.63 0.43 1.97 0.43
12.83
400 2.64
1 1/4
"
0.98 2.36 0.68 4.39 2.20 1.96 6.69 3.17 0.94 0.27
1.97
)3/ &
1.22 0.28
0.43 1.97 0.43
18.67
400
1 1/2
"
1.26 2.83 0.68 4.86 2.43 2.16 6.69 3.66 1.26 0.27
1.97
)3/ &
1.79 0.28 2.34 0.43 1.97 0.43
400 6.02
2
"
3.38 0.70
2.87
4.43 1.46
2.76
(ISO F07)
0.32 2.90
43.76
400 9.08 274.37
2 1/2
"
4.37 0.93 6.93 3.47 3.34
4.86 1.46
2.76
(ISO F07)
2.20 0.32
70.00
400
16.33
3
"
1.01 7.08
4.13
4.86 1.46
2.76
(ISO F07)
2.20 0.32
70.00
400
PART NAME
MATERIAL
1
BODY
"2!33 #7 .5.) %.
1
2
END CONNECTION "2!33 #7 .5.) %.
3
3
BALL
"2!33 #7 .5.) %.
1
4
BALL SEAT
P.T.F.E
4
THRUST WASHER P.T.F.E
1
6
STEM SEAL
P.T.F.E
1
7
O-RING STEM FKM (Viton®)
1
8
O-RINGS BODY FKM (Viton®)
4
9
SCREW
Steel 6/S
1
10
BUSH
BRASS CW 614 NUNI EN 12164
1
11
STEM
BRASS CW 614 NUNI EN 12164
1
12
WASHER
NYLON
1
13
HANDLE
Fe DD 11 UNI EN 10111
1
N PCS
N POS
*
COMBI-SFER
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
29
m a n u a l v a l v e s
1
Dimensions in millimeters (mm)
These valves are constructed of a brass body, a steel handle,
a hardened chrome-plated brass ball, and a teflon seat.
These valves are suitable for industrial, pneumatic, hydrau-
lic, and various domestic installations. Among the various
types of compounds which can be transported through these
valves are steam, gasoline, fuel, oils, kerosene, acids, and
compressed air.
Ball Valve, Series 2960 L-Passage, 3-way/2-position, Lockable