

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
33
m e c h a n i c a l v a l v e s
2
Dimensions in millimeters (mm)
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Coding of minivalves
2
SERIES
3
FUNCTION
3 = 3/2-way NC
4 = 3/2-way NO
4
PORTS
4 = cartridge ø 4 (5/32" OD)
5 = M5 (10-32 UNF)
94
ACTUATION
94 = plunger
95 = lever/roller
96 = unidirectional lever
98 = plunger, panel mounting
5
RESETTING
5= spring return
2
3 4 -
94 5
Mod.
SYMBOL
234-945
VM01
235-945
VM01
244-945
VM03
245-945
VM03
Minivalves
Operating pressure = 2 - 8 bar
Flow rate = 60 Nl/min.
Actuating force at 6 bar = 6 N
A = Complete stroke
B = Centres closed position
C = Effective stroke
Cv = .06