

Operating pressure
2 - 10 bar, (30 - 145 psi)
Nominal pressure
6 bar, (87 psi)
Nominal flow
*Qn = 60 NL/min. (2.12 SCFM)
Nominal diameter
2.5 mm
Cv Rating
0.06
Valve group
3-way/2-position
Construction
Poppet type
Mounting
On consoles
Material
Anodized body, Brass poppet gate, Buna-N seals, nickel-plated brass plungers
Threaded port sizes
M5 (10-32 UNF) thread, or 4 mm O.D. cartridge (5/32” O.D. tube connect)
Installation
Bulkhead, or single panel mount
Operating temperature
32° F - 175° F, (dry air necessary down to _4° F)
Fluid
Filtered air (25 micron or less recommended)
Lubricant
Not required; otherwise, only oil compatible with Buna-N, (3° - 10° E), (ISOVG 32 grade; 32 centistrokes)
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
32
m e c h a n i c a l v a l v e s
2
Dimensions in millimeters (mm)
Series 2
Mechanically Operated Minivalves
Cv = .06
3-way/2-position
Ports M5, cartridge ø 4 mm
(10-32 UNF, 5/32” O.D.)
The mechanically operated Series 2
miniature valves with 3-way/2-position normally
closed function are available with M5 threaded ports or
with an integrated super - rapid
fitting for diameter 4 mm tubes (5/32” OD).
The devices are actuated by a plunger,
roller/lever or a unidirectional lever.
These miniature valves have been designed to satisfy
the application requirements
of the controls industry, paying particular attention to
the features which these
components must have, i.e.:
— short operational stroke
— small dimensions
— fast and accurate signal
Operating phases (see individual dimension drawings):
A = total stroke
B = pre-stroke (closes exhaust)
C = effective stroke (opens outlet)
PNEUMATIC DATA
TECHNICAL SPECIFICATIONS
*Qn flowrate (SCFM) determined with a supply pressure of 6 bar, (87 psi), and with a pressure drop of 1 bar, (14.5 psi).
**Dimensions are in millimeters
Cv = .06