

Mod.
338-965TF
Mod.
358-965TF
Mod.
138-945TF
Mod.
148-945TF
Mod.
158-945TF
Mod.
138-955TF
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
38
m e c h a n i c a l v a l v e s
2
Dimensions in millimeters (mm)
Actuating force at 6 bar (87 psi) = 15N (3.37 lbs.)
Note: roller and plunger are made of stainless steel. (AISI 303)
Valves Mod. 338-965TF
Cv = .73
Actuating force at 6 bar (87 psi) = 16N (3.60 lbs.)
Note: roller and plunger are made of stainless steel. (AISI 303)
Valves Mod. 358-965TF
Cv = .73
Operating pressure = 0 - 10 bar (0-145 psi)
Flow rate = 500 Nl/min. (17.65 SCFM)
Actuating force at 6 bar = 70N (15.7 lbs)
Operating pressure = 0 - 10 bar (0-145 psi)
Flow rate = 500 Nl/min. (17.65 SCFM)
Actuating force at 6 bar = 70N (15.7 lbs)
Operating pressure = 0 - 10 bar (0-145 psi)
Flow rate = 500 Nl/min. (17.65 SCFM)
Actuating force at 6 bar = 120N (26.9 lbs) total combined
Operating pressure = 0 - 10 bar (0-145 psi)
Flow rate = 500 Nl/min. (17.65 SCFM)
Actuating force at 6 bar = 36N (8.08 lbs)
Valves Mod 138-945 TF
Cv = .52
Valves Mod 148-945 TF
Cv = .52
Valves Mod 158-945 TF
Cv = .52
Valves Mod 138-955 TF
Cv = .52
Cv = .52 - .73