Camozzi
distribuidores
en el mundo
>>
Europa
ZULEX d.o.o.
Safeta Zajke 115b
Bosnia-Herzegovina
Tel. +387 33/776580
Fax +387 33/776583
L.D. GmbH
Zar Samuil Str. 116
1202 Sofia
Bulgary
Tel. +359 2/9269011
Fax +359 2/9269025
Bibus Zagreb d.o.o.
Anina 91
HR 10000 Zagreb
Croatia
Tel. +385 1/3818004 - 3818006
Fax +385 1/3818005
TS Hydropower Ltd.
Industrial Area N°64
Aglanzia 21-03
Nicosia
Cyprus
Tel. +357 22/332085
Fax +357 22/338608
Tech-Con Czech Republic s.r.o.
Ve Zlibku 1800
Praha 9 - Horni Pocernice 19300
Czech Republic
Tel. +420 226/001064
Fax +420 226/001063
/
C-Pneumaatika Komponendid OÜ
Osmussaare 8-B204
13811 Tallinn
Estonia
Tel. +372 611/9055
Fax +372 611/9055
AVS-Yhtiöt Oy
Rusthollarinkatu 8
02270 Espoo
Finland
Tel. +358 9/613316
Fax +358 9/61331800
/
Technomatic control s.a.
Esopou Street
Kalohori
570 09 Thessaloniki
Greece
Tel. +30 2310/778730
Fax +30 2310/778732
Tech-Con Hungária Kft
Véso u. 9-11.
(entrance: Süllo u. 8.)
1133 Budapest
Hungary
Tel. +36 1/412 4161
Fax +36 1/412 4171
Loft & Raftæki
Hjallabrekka 1
200 Kópavogur
Iceland
Tel. +354 564/3000
Fax +354 564/0030
Hidroteka Engineering Services
Chemijos 29E
LT-51333 Kaunas
Lithuania
Tel. +370 37/452969
Fax +370 37/760500
Rayair Automation Ltd.
KW23G Corradino Industrial Estate
Paola, Pla 08
Malta
Tel. +356 21/672497
Fax +356 21/805181
Automatik Ventiler System A/S
Kapellveien 18
N-1410 Kolbotn
Norway
Tel. +47 66997400
Fax +47 66997409
Bibus Menos Sp. z o.o.
ul. Spadochroniarzy 18
80-298 Gdan´sk
Poland
Tel. +48 58/6609570
Fax +48 58/6617132
Teclena - Automatizacao,
Estudos e Representacoes, S.A.
Rua Dos Camponeses, n° 390
Zona Industrial do Vale Sepal
2400-316 Leiria
Portugal
Tel. +351 244/860980
Fax +351 244/812832
Experts d.o.o.
Ivo Ribar Lola 149
1000 Skopje
Rep. of Macedonia
Tel. +389 2/3081970
Fax +389 2/3084871
Tech-Con Industry Srl
Calea Crângasi N°60
Sector 6, 060346 Bucharest
Romania
Tel. +40 21/2219640
Fax +40 21/2219766
Tech-Con d.o.o. Beograd
Cara Dušana 205a
11080 Zemun - Belgrade
Serbia
Tel. +381 11/3072509
Fax +381 11/3166760
STAF Automation s.r.o.
Kostiviarska 4944/5
974 01 Banská Bystrica
Slovakia
Tel. +421 48/47 227 77
Fax +421 48/47 227 55
/
Kovimex d.o.o.
Podskrajnik 60,
SI-1380 Cerknica
Slovenia
Tel. +386 1/7096430
Fax +386 1/7051930
Esperia S.A.
Arangutxi, 13
Poligono Industrial De Jundiz
01015 Vitoria
Spain
Tel. +34 945/290105
Fax +34 945/290356
Bibus AG
Allmendstrasse 26
CH-8320 Fehraltorf
Switzerland
Tel. +41 44/8775011
Fax +41 44/8775019
Hidrel Hidrolik Elemanlar
Sanayi Ve Ticaret A.S.
Perçemli Sokak, No 11 Tünel Mevkii
80000 Karakoy - Istanbul
Turkey
Tel. +90 212/2517318 - 2494881
Fax +90 212/2920850
América
Marco Industrial spa
Los Gobellinos # 2584 - Renca
Santiago
Chile
Tel. +56 2/7824400
Fax +56 2/6464623
Euroindustrial Ltda
Carrera 22 N. 18-63
Bogotà, D.C.
Colombia
Tel. +57 1/2371516
Fax +57 1/5619064
Eurotécnica de Costa Rica AYM, S.A.
150 m oeste del cruce de Llorente,
hacia Epa Tibás
Costa Rica
Tel. +506 2241/4242 - 4230
Fax +506 2241/4272
LT Industrial, EIRL
Ave. Charles Summer #53, suite 24B
Plaza Charles Summer
Santo Domingo
Dominican Republic
Tel. +1809-385-7990
Fax +1829-956-7205
Fluidica Cia. Ltda.
av. Amazonas N 41-138 e Isla Floreana
Quito, Pichincha
Ecuador
Tel. +593 2/2440848 - 2/5102004
Fax +593 2/2440848
Aplitec S.A. de C.V.
75 Av. Nte. Residencial Escalon Nte II
PJE. KL #3
San Salvador
El Salvador
Tel. +503 2557/2666
Fax +503 2557/2652
1...,1040,1041,1042,1043,1044,1045,1046,1047,1048,1049 1051,1052,1053,1054,1055,1056