Background Image
Table of Contents Table of Contents
Previous Page  1090 / 1144 Next Page
Information
Show Menu
Previous Page 1090 / 1144 Next Page
Page Background

Products designed for industrial applications.

General terms and conditions for sale are available on

www.camozzi.com.

5

Series VEM compact ejectors

VACUUM >

CATALOGUE

>

Release 8.7

/2.20.04

5

VACUUM

Series VEM compact ejectors

Mod.

VEM-05C2-VE

VEM-05A2-VE

VEM-07C2-VE

VEM-07A2-VE

VEM-10C2-VE

VEM-10A2-VE

Connector Mod. 121-8..

Mod.

description

colour

L = cable length (mm)

cable holding

121-803

crimped cable

black

300

crimping

121-806

crimped cable

black

600

crimping

121-810

crimped cable

black

1000

crimping

121-830

crimped cable

black

3000

crimping

Circular M8 4-pole connectors, Female

Protection class: IP65

Materials: PU non shielded cable

Mod.

Type of connector

Cable length (m)

CS-DF04EG-E200

straight

2

CS-DF04EG-E500

straight

5

CS-DR04EG-E200

90°

2

CS-DR04EG-E500

90°

5