Products designed for industrial applications.
General terms and conditions for sale are available on
www.camozzi.com.Series NPF suction pad mountings
CATALOGUE
5
/3.05.01
5
>
Release 8.7
VACUUM >
VACUUM
Series NPF
flexible suction pad mountings
The vulcanisation provides flexibility in all directions.
Thread G1/4
Series NPF flexible suction pad
mounting allows a better adaption
between the suction pad and the
workpiece due to its flexibility in all
directions.
Applications:
- Suitable for use in conjunction with
larger flat suction pads on bigger
workpieces which are either inclined
or have a tendency to sag during the
lifting operation or simply have a slightly
irregular shape.
- They can be used in combination with
spring plungers for further compensation
in height if needed.
»
»
Flexible in all directions
for optimal adaption to the
workpiece (up to 12°)
»
»
Low pivoting point which
reduces the wear on
the suction pad.
»
»
Rubber covered (vulcanised)
metal connection
for heavy loads.
GENERAL DATA
Description Flexible suction pad mounting
Materials - Steel body
- Vulcanised rubber connection