Products designed for industrial applications.
General terms and conditions for sale are available on
www.camozzi.com.5
Series NPF suction pad mountings
VACUUM >
CATALOGUE
>
Release 8.7
/3.05.02
5
VACUUM
CODING EXAMPLE
NPF
SERIES
NPF = Flexible suction pad mountings
FM
THREAD VERSION
FM = G1 Female / G2 Male
1/4
FEMALE THREAD G1
1/4 = G1/4
M10x1,25
MALE THREAD G2
M10x1,25 = M10x1,25
1/4 = G1/4
NPF -
FM -
1/4
-
M10 X 1,25
DIMENSIONS
Mod.
dn
G1 *
G2 **
H LG1
LG2 SW1 W(°)
Vertical load (N)
Bending moment (Nm)
Weight (g)
NPF-FM-1/4-M10X1,25 2,8 G1/4 F M10X1,25 M 27 10,5
8
17
12
500
8
26
NPF-FM-1/4-1/4
3
G1/4 F
G1/4 M 27
12
12
17
12
750
10
30
Flexible suction pad mountings Series NPF
* G1 = Female thread (F)
** G2 = Male thread (M)