Products designed for industrial applications.
General terms and conditions for sale are available on
www.camozzi.com.Series NPM - NPR spring plungers
CATALOGUE
5
/3.10.01
5
>
Release 8.7
VACUUM >
VACUUM
Series NPM and NPR (non rotating)
spring plungers
These spring plungers are used in situations where significant height
differences of the workpiece have to be compensated for.
Thread size M3, M5, G1/8, G1/4, plunger stroke length from 5 to 75
mm.
The spring plungers are used in
situations where significant height
differences of the workpieces have to be
compensated for.
The spring provides furthermore a
gentle approach towards the workpiece
without further complex controls in fully
automated system, which is important
when handling sensitive workpieces.
Applications:
- Handling of parts with different heights
(for example curved metal sheets)
- Handling of a very fragile parts (for
example glass sheets), or parts with a
delicate surface
»
»
Spring plungers with lower
pressure for soft contact on
delicate surfaces, and good
compensation in height
»
»
Wide range of sizes
with diferent stroke
lengths covering a wide
range of applications
»
»
Non rotating version
available
GENERAL DATA
Description - spring plunger consisting of a high-strength steel rod
- guide sleeve
- lower spring
- threaded fitting (internal thread for suction pads until M5, otherwise external thread)