Products designed for industrial applications.
General terms and conditions for sale are available on
www.camozzi.com.Series NPM - NPR spring plungers
CATALOGUE
5
/3.10.03
5
>
Release 8.7
VACUUM >
VACUUM
Mod.
Spring force (N/mm)
Spring force in rest
position (N)
Spring force at half the stroke
length (N)
Plunger stroke length
(mm)
Max.vertical static
load (N)
Max. horizontal static
load (N)
Weight (g)
NPM-FF-M3-05
0,596
1,49
2,98
5
550
47
9
NPM-FF-M5-05
0,508
3,3
4,57
5
1500
132
16
NPM-FF-M5-10
0,323
2,75
4,36
10
1500
97
19
NPM-FF-M5-20
0,209
1,78
3,87
20
1500
63
25
NPM-FM-1/8-15
0,221
3,53
5,19
15
3700
385
80
NPM-FM-1/8-25
0,143
3,57
5,36
25
3700
283
90
NPM-FM-1/8-50
0,097
2,92
5,34
50
3700
173
110
NPM-FM-1/4-25
0,711
6,47
15,36
25
2400
747
145
NPM-FM-1/4-50
0,452
1,4
12,7
50
2400
466
175
NPM-FM-1/4-75
0,262
5,38
15,2
75
2400
340
190
NPR-FF-M3-05
0,596
1,49
2,98
5
550
47
9
NPR-FF-M5-05
0,508
3,30
4,57
5
1500
132
16
NPR-FF-M5-10
0,323
2,75
4,36
10
1500
97
19
NPR-FF-M5-20
0,209
1,78
3,87
20
1500
63
25
NPR-FM-1/8-15
0,221
3,53
5,19
15
3700
385
80
NPR-FM-1/8-50
0,097
2,92
5,34
50
3700
173
110
NPR-FM-1/4-25
0,711
6,47
15,36
25
2400
747
144
NPR-FM-1/4-75
0,262
5,38
15,20
75
2400
340
202
TECHNICAL DATA