

81
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. 7640 assembled with Mod. 7632 02, 7632 03
Double Banjo
DIMENSIONS (in mm)
Mod.
A F
G L
M N V
W Weight (g)
7640 4-1/8 4 22.3 11.6 15.5 10.7 21
11
14
6
7640 6-1/8 6 22.3 11.6 15.5 10.7 21
11
14
7
7640 6-1/4 6 26.6 13.9 18.5 12.7 24.5 15.5 18.5
9
7640 8-1/8 8 26.6 13.9 15.5 12.7 22
11
14
10
7640 8-1/4 8 26.6 13.9 18.5 12.7 24.5 15.5 18.5
10
7640 10-1/4 10 31
16 18.5 15 26.5 15.5 18.5
13
Fittings Mod. 7632 02 assembled with Mod. 7610, 7640
Double Banjo Stem
DIMENSIONS (in mm)
Mod.
D
H
L
S
SW Weight (g)
7632 02-1/8 G1/8
5
38.5
15.5
13
14
7632 02-1/4 G1/4
6
46
18.5
17
29
7632 02-3/8 G3/8
7
54
22
20
45
Fittings Mod. 7632 03 assembled with Mod. 7610, 7640
Triple Banjo Stem
DIMENSIONS (in mm)
Mod.
D
H
L
S
SW Weight (g)
7632 03-1/8 G1/8
5
54
15.5
13
18
7632 03-1/4 G1/4
6
64.5
18.5
17
39