

82
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. 7612 02
DIMENSIONS (in mm)
Mod.
A D E G H L
N S W SW Weight (g)
7612 02-4-1/8 4 G1/8 7.75 11.6 5 38.5 21 15.5 14 13
21
7612 02-6-1/8 6 G1/8 7.75 11.6 5 38.5 21 15.5 14 13
21
7612 02-6-1/4 6 G1/4 9.25 13.9 6 46 24.5 18.5 18.5 17
40
7612 02-8-1/8 8 G1/8 7.75 13.9 5 38.5 22.5 15.5 14 13
24
7612 02-8-1/4 8 G1/4 9.25 13.9 6 46 24.5 18.5 18.5 17
42
7612 02-10-1/4 10 G1/4 9.25 16.1 6 46 27 18.5 18.5 17
44
7612 02-10-3/8 10 G3/8 11 20.2 7 54 29 22 22 20
67
7612 02-12-3/8 12 G3/8 11 20.2 7 54 29 22 22 20
69
Complete BSP Double Adjustable
Single Banjo
Fittings Mod. 7612 03
DIMENSIONS (in mm)
Mod.
A D E G H L
N S W SW Weight (g)
7612 03-4-1/8 4 G1/8 7.75 11.6 5 54 21 15.5 14 13
29
7612 03-6-1/8 6 G1/8 7.75 11.6 5 54 21 15.5 14 13
30
7612 03-6-1/4 6 G1/4 9.25 13.9 6 64.5 24.5 18.5 18.5 17
55
7612 03-8-1/8 8 G1/8 7.75 13.9 5 54 22.5 15.5 14 13
34
7612 03-8-1/4 8 G1/4 9.25 13.9 6 64.5 24.5 18.5 18.5 17
57
7612 03-10-1/4 10 G1/4 9.25 16.1 6 64.5 27 18.5 18.5 17
62
Complete BSP Triple Adjustable
Single Banjo
Fittings Mod. 7642 02
DIMENSIONS (in mm)
Mod.
A D E F G H L M N S W SW Weight (g)
7642 02-4-1/8 4 G1/8 7.75 22.3 11.6 5 38.5 10.7 21 15.5 14 13
26
7642 02-6-1/8 6 G1/8 7.75 22.3 11.6 5 38.5 10.7 21 15.5 14 13
28
7642 02-6-1/4 6 G1/4 9.25 26.6 13.9 6 46 12.7 24.5 18.5 18.5 17
48
7642 02-8-1/8 8 G1/8 7.75 26.6 13.9 5 38.5 12.7 22 15.5 14 13
33
7642 02-8-1/4 8 G1/4 9.25 26.6 13.9 6 46 12.7 24.5 18.5 18.5 17
50
7642 02-10-1/4 10 G1/4 9.25 31 16 6 46 15 26.5 18.5 18.5 17
56
Complete BSP Double Adjustable
Double Banjo