Background Image
Table of Contents Table of Contents
Previous Page  114 / 266 Next Page
Information
Show Menu
Previous Page 114 / 266 Next Page
Page Background

97

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Fittings Mod. 2520

DIMENSIONS (in mm)

Mod.

A

B

H

L

SW Weight (g)

2520 1/8-1/8 R1/8

G1/8

7.5

17.5

13

9

2520 1/8-1/4 R1/8

G1/4

7.5

19

17

15

2520 1/8-3/8 R1/8

G3/8

7.5

20

20

19

2520 1/4-1/4 R1/4

G1/4

11

22.5

17

17

2520 1/4-3/8 R1/4

G3/8

11

23.5

20

21

2520 1/4-1/2 R1/4

G1/2

11

27.5

24

35

2520 3/8-3/8 R3/8

G3/8

11.5

24

20

23

2520 3/8-1/2 R3/8

G1/2

11.5

28

24

37

2520 1/2-1/2 R1/2

G1/2

14

30.5

24

41

BSPT Male Reducing Adapter

Fittings Mod. S2520

BSPT Male Reducing Adapter Sprint®

DIMENSIONS (in mm)

Mod.

A

B

H

L

SW Weight (g)

S2520 1/8-1/8 R1/8

G1/8

7.5

17.5

13

11

S2520 1/8-1/4 R1/8

G1/4

7.5

19

17

15

S2520 1/8-3/8 R1/8

G3/8

7.5

20

20

19

S2520 1/4-1/4 R1/4

G1/4

11

22.5

17

17

S2520 1/4-3/8 R1/4

G3/8

11

23.5

20

33

S2520 1/4-1/2 R1/4

G1/2

11

27.5

24

34

S2520 3/8-3/8 R3/8

G3/8

11.5

24

20

36

S2520 3/8-1/2 R3/8

G1/2

11.5

28

24

56

S2520 1/2-1/2 R1/2

G1/2

14

30.5

24

41

Fittings Mod. 2521

DIMENSIONS (in mm)

Mod.

A

B

H

L

SW Weight (g)

2521 M5-1/8

M5

G1/8

4

14

13

7

2521 1/8-1/8 G1/8

G1/8

6

16

13

8

2521 1/8-1/4 G1/8

G1/4

6

17.5

17

14

2521 1/8-3/8 G1/8

G3/8

6

18.5

20

30

2521 1/4-1/4 G1/4

G1/4

8

19.5

17

16

2521 1/4-3/8 G1/4

G3/8

8

20.5

20

20

2521 1/4-1/2 G1/4

G1/2

8

24.5

24

33

2521 3/8-3/8 G3/8

G3/8

9

21.5

20

22

2521 3/8-1/2 G3/8

G1/2

9

25.5

24

35

2521 1/2-1/2 G1/2

G1/2

10

26.5

24

36

Metric-BSP Reducing Adapter