Background Image
Table of Contents Table of Contents
Previous Page  113 / 266 Next Page
Information
Show Menu
Previous Page 113 / 266 Next Page
Page Background

96

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Fittings Mod. 2510

BSPT Reducing Nipple

DIMENSIONS (in mm)

Mod.

A1

A2

H1

H2

L

SW Weight (g)

2510 1/8-1/4 R1/8

R1/4

7.5

11

23.5

14

14

2510 1/8-3/8 R1/8

R3/8

7.5

11.5

24

17

18

2510 1/4-3/8 R1/4

R3/8

11

11.5

27.5

17

20

2510 1/4-1/2 R1/4

R1/2

11

14

30.5

22

34

2510 3/8-1/2 R3/8

R1/2

11.5

14

31

22

34

2510 1/2-3/4 R1/2

R3/4

14

16.5

37.5

27

67

Fittings Mod.

BSPT Reducing Nipple Sprint®

DIMENSIONS (in mm)

Mod.

A1

A2

H1

H2

L

SW Weight (g)

S2510 1/8-1/4 R1/8

R1/4

7.5

11

23.5

14

14

S2510 1/8-3/8 R1/8

R3/8

7.5

11.5

24

17

22

S2510 1/4-3/8 R1/4

R3/8

11

11.5

27.5

17

19

S2510 1/4-1/2 R1/4

R1/2

11

14

30.5

22

33

S2510 3/8-1/2 R3/8

R1/2

11.5

14

31

22

36

Fittings Mod. 2511

Metric-BSP Reducing Nipple

DIMENSIONS (in mm)

Mod.

A1

A2

H1

H2

L

SW Weight (g)

2511 M5-1/8 M5

G1/8

4

6

14.5

13

8

2511 1/8-1/4 G1/8

G1/4

6

8

19

17

15

2511 1/8-3/8 G1/8

G3/8

6

9

20

19

19

2511 1/4-3/8 G1/4

G3/8

8

9

22

19

20

2511 1/4-1/2 G1/4

G1/2

8

10

23.5

24

32

2511 3/8-1/2 G3/8

G1/2

9

10

24.5

24

34