112
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. X2543
Female Coupling
DIMENSIONS (in mm)
Mod.
B
L
SW
Weight (g)
X2543 1/8
G1/8
14.5
14
11
X2543 1/4
G1/4
20
17
19
X2543 3/8
G3/8
21.5
22
34
X2543 1/2
G1/2
27
27
63
X2543 3/4
G3/4
28
32
77
Fittings Mod. X2612
BSP Male Plug
with O-ring seal
DIMENSIONS (in mm)
Mod.
A
H
L
SW
Weight (g)
X2612 1/8
G1/8
6
11.5
14
10
X2612 1/4
G1/4
6.5
12.5
17
15
X2612 3/8
G3/8
6.5
13
22
25
X2612 1/2
G1/2
9.5
16.5
27
40
X2612 3/4
G3/4
13
24
36
110
Fittings Mod. X2013
BSPP Female Elbow
DIMENSIONS (in mm)
Mod.
B
M
P (min)
SW
Weight (g)
X2013 1/8
G1/8
20
8
12
30
X2013 1/4
G1/4
23
10
14
40
X2013 3/8
G3/8
29
12.5
18
70
X2013 1/2
G1/2
33
13
24
115
X2013 3/4
G3/4
36
15
28
170




