Background Image
Table of Contents Table of Contents
Previous Page  125 / 266 Next Page
Information
Show Menu
Previous Page 125 / 266 Next Page
Page Background

108

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Fittings Mod. 2043

Female Y

DIMENSIONS (in mm)

Mod.

B

F

L

M M1

P

SW Weight (g)

2043 1/8 G1/8

14.5

26.5

14

12

8

13

18

2043 1/4 G1/4

18

32

17.5

14

11

17

32

2043 3/8 G3/8

20.5

37

19

16

11.5

20

44

2043 1/2 G1/2

26.5

45

24.5

19

14

25

84

Fittings Mod. 2033

Female Cross

DIMENSIONS (in mm)

Mod.

B

M

SW

Weight (g)

2033 1/8

G1/8

19

12

27

2033 1/4

G1/4

23

14

51

2033 3/8

G3/8

25

16

70

Fittings Mod. 2023 assembled with Mod. 1631, 1635

Single Female Banjo

DIMENSIONS (in mm)

Mod.

B

M

O

V

W Weight (g)

2023 M5-M5

M5

10.5

9

5.1

☐ 9

6

2023 M5-M6

M5

10.5

9

5.1

☐ 9

6

●

2023 1/8-1/8

G1/8

20

14.5

9.8

Ø 14

14

2023 1/4-1/4

G1/4

23.5

14.5

13.2

Ø 18

21

⋆

2023 3/8-3/8

G3/8

26.5

14.5

16.7

Ø 21

27

⋆

● = assembly with Mod. SCU,

SCO, SVU... M5

★ = assembly with Mod. 1635