111
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. X2500
BSPT Nipple
DIMENSIONS (in mm)
Mod.
A
H
L
SW
Weight (g)
X2500 1/8
R1/8
10
25
12
11
X2500 1/4
R1/4
12
29.5
14
19
X2500 3/8
R3/8
12
30
17
25
X2500 1/2
R1/2
13
32.5
22
43
X2500 3/4
R3/4
15
37
27
77
Fittings Mod. X2510
BSPT Reducing Nipple
DIMENSIONS (in mm)
Mod.
A1
A2
H2
H1
L
SW Weight (g)
X2510 1/8-1/4 R1/8
R1/4
12
10
27.5
14
16
X2510 1/8-3/8 R1/8
R3/8
12
10
28
17
21
X2510 1/4-3/8 R1/4
R3/8
12
12
30
17
24
X2510 1/4-1/2 R1/4
R1/2
13
12
31.5
22
38
X2510 3/8-1/2 R3/8
R1/2
13
12
31.5
22
39
X2510 1/2-3/4 R1/2
R3/4
15
13
35
27
65
Fittings Mod. X2530
BSPT Bushing
DIMENSIONS (in mm)
Mod.
A
B
H P (min)
L
SW Weight (g)
X2530 1/4-1/8 R1/4
G1/8
12
8
17.5
14
12
X2530 3/8-1/8 R3/8
G1/8
12
8.5
18
17
19
X2530 3/8-1/4 R3/8
G1/4
12
9.5
18
17
16
X2530 1/2-1/4 R1/2
G1/4
13
10.5
19.5
22
33
X2530 1/2-3/8 R1/2
G3/8
13
12.5
19.5
22
27
X2530 3/4-1/2 R3/4
G1/2
15
13
22
27
48