Background Image
Table of Contents Table of Contents
Previous Page  124 / 266 Next Page
Information
Show Menu
Previous Page 124 / 266 Next Page
Page Background

107

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Fittings Mod. 2090

M.F.M. Tee

DIMENSIONS (in mm)

Mod.

A

B

E

H

M P SW Weight (g)

2090 1/8-1/8 R1/8 G1/8 11.5

8.5

19

6

12

22

2090 1/4-1/4 R1/4 G1/4

15

11

23

7

13

37

2090 3/8-3/8 R3/8 G3/8

15

11.5

25

8

16

44

2090 1/2-1/2 R1/2 G1/2 17.5

14

31.5

9.5 20

83

2090 3/4-3/4 R3/4 G3/4

19

16

36.5 16.5 25

156

2090 1-1

R1

G1

23

17.5

45

19 30

262

Fittings Mod. 2040

Y F.M.F.

DIMENSIONS (in mm)

Mod.

A B E F

H L

M P SW Weight (g)

2040 1/8-1/8 R1/8 G1/8 9.5 14.5 8

32 14

8 13

22

2040 1/4-1/4 R1/4 G1/4 12 18 11 38 17.5 11 17

38

2040 3/8-3/8 R3/8 G3/8 13.5 20.5 11.5 42.5 19 11.5 20

52

2040 1/2-1/2 R1/2 G1/2 15.5 26.5 14 53 24.5 14 25

110

Fittings Mod. S2090

M.F.M. Tee Sprint®

DIMENSIONS (in mm)

Mod.

A

B

E

H

M SW Weight (g)

S2090 1/8-1/8 R1/8

G1/8

11.5

8.5

19

12

22

S2090 1/4-1/4 R1/4

G1/4

15

11

23

13

16

S2090 3/8-3/8 R3/8

G3/8

15

11.5

25

16

59

S2090 1/2-1/2 R1/2

G1/2

17.5

14

31.5

20

80