

109
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Accessories Mod. 3033
DIMENSIONS (in mm)
Mod.
B
C
F
L
T
SW Weight (g)
3033 1/8 G1/8
4
4.5
25
17
16
18
3033 1/4 G1/4
5
5.5
32
22
20
35
3033 3/8 G3/8
7
5.5
40
26
25
73
3033 1/2 G1/2
8
5.5
50
34
30
137
4 Ways Distribution Block with mounting holes
Material: Anodized Aluminium
Accessories Mod. 3043
DIMENSIONS (in mm)
Mod.
A DOUBLE LATERAL OUTLETS B F G H I
L M T SW Weight (g)
3043 1/4-3D-1/8 1/4
3
1/8 4.5 4.5 30 21 72 18 63 20 85
3043 1/4-4D-1/8 1/4
4
1/8 4.5 4.5 30 21 90 18 81 20 107
3043 1/4-5D-1/8 1/4
5
1/8 4.5 4.5 30 21 108 18 99 20 128
3043 1/4-6D-1/8 1/4
6
1/8 4.5 4.5 30 21 126 18 117 20 151
3043 3/8-3D-1/4 3/8
3
1/4 5.5 6 40 28 92 24 75 25 177
3043 3/8-4D-1/4 3/8
4
1/4 5.5 6 40 28 116 24 99 25 224
3043 3/8-5D-1/4 3/8
5
1/4 5.5 6 40 28 140 24 123 25 270
3043 3/8-6D-1/4 3/8
6
1/4 5.5 6 40 28 164 24 147 25 315
3043 1/2-3D-3/8 1/2
3
3/8 5.5 6.5 50 37 104 26 85 30 287
3043 1/2-4D-3/8 1/2
4
3/8 5.5 6.5 50 37 130 26 111 30 356
3043 1/2-5D-3/8 1/2
5
3/8 5.5 6.5 50 37 156 26 137 30 427
3043 1/2-6D-3/8 1/2
6
3/8 5.5 6.5 50 37 182 26 163 30 495
Manifold with double lateral outlets
Material: Anodized Aluminium
Accessories Mod. 3053
DIMENSIONS (in mm)
Mod.
A SINGLE LATERAL OUTLETS B F G H L M T SW Weight (g)
3053 1/4-3L-1/8 1/4
3
1/8 4.5 4.5 30 72 18 63 20 92
3053 1/4-4L-1/8 1/4
4
1/8 4.5 4.5 30 90 18 81 20 116
3053 1/4-5L-1/8 1/4
5
1/8 4.5 4.5 30 108 18 99 20 140
3053 1/4-6L-1/8 1/4
6
1/8 4.5 4.5 30 126 18 117 20 164
3053 3/8-3L-1/4 3/8
3
1/4 5.5 6 40 92 24 75 25 191
3053 3/8-4L-1/4 3/8
4
1/4 5.5 6 40 116 24 99 25 243
3053 3/8-5L-1/4 3/8
5
1/4 5.5 6 40 140 24 123 25 294
3053 3/8-6L-1/4 3/8
6
1/4 5.5 6 40 164 24 147 25 345
3053 1/2-3L-3/8 1/2
3
3/8 5.5 6.5 50 104 26 85 30 313
3053 1/2-4L-3/8 1/2
4
3/8 5.5 6.5 50 130 26 111 30 395
3053 1/2-5L-3/8 1/2
5
3/8 5.5 6.5 50 156 26 137 30 474
3053 1/2-6L-3/8 1/2
6
3/8 5.5 6.5 50 182 26 163 30 551
Manifold with lateral outlets
Material: Anodized Aluminium