Background Image
Table of Contents Table of Contents
Previous Page  127 / 266 Next Page
Information
Show Menu
Previous Page 127 / 266 Next Page
Page Background

110

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Stainless Steel (316L) Pipe Fittings

BSP/Metric Series X2000

Series X2000 fittings in stainless steel

AISI 316L are available in several

configurations to meet the customers’

needs in terms of reliability and

adaptability.

They can be used in pneumatic,

oil-pressure (at low pressure) or

hydropneumatic systems and can be

employed in many sectors including the

food, chemical and medical industries.

Thread Type: BSP (G1/8, G1/4, G3/8, G1/2, G3/4),

BSPT (R1/8, R1/4, R3/8, R1/2, R3/4)

Pipe fittings

GENERAL DATA

Material

body = stainless steel 316L

seals = FKM (Viton)

Threads

GAS conical ISO 7 (BSPT)

GAS cylindrical ISO 228 (BSP)

Pressure 40 bar (580 psi)

Fluid

Compressed air or other low pressure fluids

Temperature -40°C - 120°C (-40 F to 250 F)

Products designed for industrial applications.

General terms and conditions for sale are available on

www.camozzi.com

.